FD50-HHP

SLIDING DOOR SYSTEMFD50-HHP

3 / 3 total results

Filter items
  • SLIDING DOOR SYSTEM
  • Recessed Upper Roller
  • FD50-HHP
  • FD Series

Thin profile allows flexible design with multiple potential applications.
Damper equipped for soft and self closing (certain models only).
Each model has passed 200,000 open and close cycles in a private test.
*Designed for interior use.

Videos

In Use

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD50HHP-DBR 250-020-793
eShop
FD50-HHP-LBR 250-020-792
eShop
FD50HHP-WH 250-020-794
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Door Width Door Height Door Thickness Door Material Door Style Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Soft Close Self Close Synchronized Doors Hanging Fitting EAN

FD50HHP-DBR

eShop

250-020-793

Hotel
Long Term Care
Store
House

Max. 1500

Max. 2400

Max. 24

Wood

Single Sliding
Double Sliding
Double Centre Sliding

Upper Roller

Inset (Ceiling Mount )

Max. 50

Standard

No

No

No

Recessed Type

4510932114202

FD50-HHP-LBR

eShop

250-020-792

Hotel
Long Term Care
Store
House

Max. 1500

Max. 2400

Max. 24

Wood

Single Sliding
Double Sliding
Double Centre Sliding

Upper Roller

Inset (Ceiling Mount )

Max. 50

Standard

No

No

No

Recessed Type

4510932114196

FD50HHP-WH

eShop

250-020-794

Hotel
Long Term Care
Store
House

Max. 1500

Max. 2400

Max. 24

Wood

Single Sliding
Double Sliding
Double Centre Sliding

Upper Roller

Inset (Ceiling Mount )

Max. 50

Standard

No

No

No

Recessed Type

4510932114219

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD50-TRM1820SIL 250-020-766
eShop
FD50-TRM1820UM 250-020-767
eShop
FD50-TRM1820WT 250-025-174
eShop
FD50-TRM2000SIL 250-021-177
eShop
FD50-TRM2000UM 250-021-178
eShop
FD50-TRM2000WT 250-025-177
eShop
FD50-TRM2730SIL 250-020-768
eShop
FD50-TRM2730UM 250-020-769
eShop
FD50-TRM2730WT 250-025-175
eShop
FD50-TRM3000SIL 250-021-179
eShop
FD50-TRM3000UM 250-021-180
eShop
FD50-TRM3000WT 250-025-178
eShop
FD50-TRM3640SIL 250-020-770
eShop
FD50-TRM3640UM 250-020-771
eShop
FD50-TRM3640WT 250-025-176
eShop
FD50-TRM4000SIL 250-021-181
eShop
FD50-TRM4000UM 250-021-182
eShop
FD50-TRM4000WT 250-025-179
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Colour EAN

FD50-TRM1820SIL

eShop

250-020-766

Upper Rail (Surface Mount) (1820mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114028

FD50-TRM1820UM

eShop

250-020-767

Upper Rail (Surface Mount) (1820mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114035

FD50-TRM1820WT

eShop

250-025-174

Upper Rail (Surface Mount) (1820mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116848

FD50-TRM2000SIL

eShop

250-021-177

Upper Rail (Surface Mount) (2000mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114332

FD50-TRM2000UM

eShop

250-021-178

Upper Rail (Surface Mount) (2000mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114349

FD50-TRM2000WT

eShop

250-025-177

Upper Rail (Surface Mount) (2000mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116879

FD50-TRM2730SIL

eShop

250-020-768

Upper Rail (Surface Mount) (2730mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114042

FD50-TRM2730UM

eShop

250-020-769

Upper Rail (Surface Mount) (2730mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114059

FD50-TRM2730WT

eShop

250-025-175

Upper Rail (Surface Mount) (2730mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116855

FD50-TRM3000SIL

eShop

250-021-179

Upper Rail (Surface Mount) (4000mm)

Aluminium Alloy

Silver Anodized/Plating/ Clear

Silver

4510932114356

FD50-TRM3000UM

eShop

250-021-180

Upper Rail (Surface Mount) (3000mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114363

FD50-TRM3000WT

eShop

250-025-178

Upper Rail (Surface Mount) (3000mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116886

FD50-TRM3640SIL

eShop

250-020-770

Upper Rail (Surface Mount) (3640mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114066

FD50-TRM3640UM

eShop

250-020-771

Upper Rail (Surface Mount) (3640mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114073

FD50-TRM3640WT

eShop

250-025-176

Upper Rail (Surface Mount) (3640mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116862

FD50-TRM4000SIL

eShop

250-021-181

Upper Rail (Surface Mount) (4000mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114370

FD50-TRM4000UM

eShop

250-021-182

Upper Rail (Surface Mount) (4000mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114387

FD50-TRM4000WT

eShop

250-025-179

Upper Rail (Surface Mount) (3000mm)

Aluminium Alloy

Anodized/Plating/ White

White

4510932116893

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD50-BG18 250-020-773
eShop
FD50-WRH 250-020-765
eShop
FD50-HTST 250-020-772
eShop
FD50-WRH-SCP-LBR 250-020-778
eShop
FD50-WRH-SCP-DBR 250-020-779
eShop
FD50-WRH-SCP-WT 250-020-780
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Colour EAN

FD30-HBRT1500SIL

eShop

250-019-971

Bottom Recessed Guide Rail (1500mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

-

4510932113571

FD50-BG18

eShop

250-020-773

Bottom GuideS

Stainless Steel (SUS304)/Polyacetal (POM)

Plain

Natural

4510932114097

FD50-WRH

eShop

250-020-765

Upper Roller (Recessed Mount)

Zinc Alloy/Polyacetal (POM)

Chrome

Grey

4510932114011

FD50-HTST

eShop

250-020-772

Stopper

Steel

Glossy Chromate

-

4510932114080

FD50-WRH-SCP-LBR

eShop

250-020-778

Spacer Cap

Polypropylene (PP)

-

Light Brown

4510932114141

FD50-WRH-SCP-DBR

eShop

250-020-779

Spacer Cap

Polypropylene (PP)

-

Dark Brown

4510932114158

FD50-WRH-SCP-WT

eShop

250-020-780

Spacer Cap

Polypropylene (PP)

-

White

4510932114165

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD50-HHP-LBR_Installation
Content 2D 3D PDF
FD50-HHP-LBR_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD50HHP-DBR
FD50-HHP-LBR
FD50HHP-WH
Item Name 2D 3D RoHS Item Code
FD50HHP-DBR DXF DWG SAT IGES X_T STEP

250-020-793

FD50-HHP-LBR DXF DWG SAT IGES X_T STEP

250-020-792

FD50HHP-WH DXF DWG SAT IGES X_T STEP

250-020-794

Slide to See More

Sold Separately

Item Name
FD50-TRM1820SIL
FD50-TRM1820UM
FD50-TRM1820WT
FD50-TRM2000SIL
FD50-TRM2000UM
FD50-TRM2000WT
FD50-TRM2730SIL
FD50-TRM2730UM
FD50-TRM2730WT
FD50-TRM3000SIL
FD50-TRM3000UM
FD50-TRM3000WT
FD50-TRM3640SIL
FD50-TRM3640UM
FD50-TRM3640WT
FD50-TRM4000SIL
FD50-TRM4000UM
FD50-TRM4000WT
Item Name 2D 3D Others RoHS Item Code
FD50-TRM1820SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-020-766

FD50-TRM1820UM DXF DWG SAT IGES X_T STEP 3DPDF

250-020-767

FD50-TRM1820WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-174

FD50-TRM2000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-177

FD50-TRM2000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-021-178

FD50-TRM2000WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-177

FD50-TRM2730SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-020-768

FD50-TRM2730UM DXF DWG SAT IGES X_T STEP 3DPDF

250-020-769

FD50-TRM2730WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-175

FD50-TRM3000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-179

FD50-TRM3000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-021-180

FD50-TRM3000WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-178

FD50-TRM3640SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-020-770

FD50-TRM3640UM DXF DWG SAT IGES X_T STEP 3DPDF

250-020-771

FD50-TRM3640WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-176

FD50-TRM4000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-181

FD50-TRM4000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-021-182

FD50-TRM4000WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-179

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD50-BG18
FD50-WRH
FD50-HTST
FD50-WRH-SCP-LBR
FD50-WRH-SCP-DBR
FD50-WRH-SCP-WT
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD50-BG18 DXF DWG SAT IGES X_T STEP 3DPDF

250-020-773

FD50-WRH DXF DWG SAT IGES X_T STEP 3DPDF

250-020-765

FD50-HTST DXF DWG SAT IGES X_T STEP 3DPDF

250-020-772

FD50-WRH-SCP-LBR DXF DWG SAT IGES X_T STEP 3DPDF

250-020-778

FD50-WRH-SCP-DBR DXF DWG SAT IGES X_T STEP 3DPDF

250-020-779

FD50-WRH-SCP-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-020-780

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Synchronized Doors
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More