FD80-AFH_UK_2
Filter items

Spec Table

Optional Parts

Image Item Name Item Code Purchase Quotation
FD30-HTKY 250-018-497
eShop
AF-25-P03 250-940-961
eShop
AF-25-P16 250-181-196
eShop
AF-25-W03 250-940-967
eShop
MN799Z160E101 100-010-386
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Colour EAN

FD30-HTKY

eShop

250-018-497

Door Stopper (floor mount)

Zinc Alloy (ZDC)/ Rubber

Silver Plating

Black

4510932113151

AF-25-P03

eShop

250-940-961

Packing (2500mm)5mmFor Glass

Elastomer (TPE)

Light Grey

-

4510932128285

AF-25-P16

eShop

250-181-196

Packing (2500mm)6mmFor Glass

Elastomer (TPE)

Light Grey

-

4510932127233

AF-25-W03

eShop

250-940-967

Cross Frame (2000mm)

Aluminium Alloy

Silver Anodized

-

4510932128308

MN799Z160E101

100-010-386

Handle

Zinc Alloy (ZDC)

Satin Chrome

-

4510932040433

Slide to See More


CAD download

Optional Parts

Item Name
FD30-HTKY
AF-25-P03
AF-25-P16
AF-25-W03
MN799Z160E101
Item Name 2D 3D Others RoHS Item Code
FD30-HTKY DXF DWG SAT IGES X_T STEP 3DPDF

250-018-497

AF-25-P03 DXF DWG SAT IGES X_T STEP 3DPDF

250-940-961

AF-25-P16 DXF DWG SAT IGES X_T STEP 3DPDF

250-181-196

AF-25-W03 DXF DWG SAT IGES X_T STEP 3DPDF

250-940-967

MN799Z160E101 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-386

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More