FD80-DHCMP

SLIDING DOOR SYSTEMFD80-DHCMP

1 / 1 total results

Filter items

BIM data available (Revit format)

  • SLIDING DOOR SYSTEM
  • Two-way Soft-close/Recessed Upper Roller
  • FD80-DHCMP
  • FD Series

BIM data available (Revit format)

Damper equipped for soft and silent closing at the end (certain models only).
Surface mounted for faster installation: No boring required on door.
Easy door installation: simply hang the door onto the rollers.
Each model passed 200,000 open and close cycles in a private test.
BIM Object Link

Videos

Portfolio

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD80DHCMP 250-022-255
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Min Door Width Max Door Width Door Height Door Thickness Door Material Soft Close Door Style Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Self Close Synchronized Doors Hanging Fitting EAN

FD80DHCMP

eShop

250-022-255

Hotel
Long Term Care
Store
House

784

1500

Max. 2700

Min. 30

Wood

Two Way (built-in)

Single Sliding
Double Sliding
Double Centre Sliding

Upper Roller

Inset (Ceiling Mount )

35 to 80

Standard

No

No

Surface Mount

4510932114592

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD80-TRM2000SL 250-022-244
eShop
FD80-TRM2000UM 250-022-245
eShop
FD80-TRM2730SL 250-022-246
eShop
FD80-TRM2730UM 250-022-247
eShop
FD80-TRM3640SL 250-022-248
eShop
FD80-TRM3640UM 250-022-249
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Length Material Finish EAN

FD80-TRM2000SL

eShop

250-022-244

Upper Rail

Silver

2000

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114486

FD80-TRM2000UM

eShop

250-022-245

Upper Rail

Umber

2000

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114493

FD80-TRM2730SL

eShop

250-022-246

Upper Rail

Silver

2730

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114509

FD80-TRM2730UM

eShop

250-022-247

Upper Rail

Umber

2730

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114516

FD80-TRM3640SL

eShop

250-022-248

Upper Rail

Silver

3640

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114523

FD80-TRM3640UM

eShop

250-022-249

Upper Rail

Umber

3640

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114530

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD80-HSB 250-022-251
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Material Finish EAN

FD80-HSB

eShop

250-022-251

Stopper Block

Black

Steel/Ethylene Propylen Rubber (EPDM)

Chrome

4510932114554

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD50-BG18 250-020-773
eShop
FD80-WRM 250-022-242
eShop
FD80-WRM-DSC 250-022-240
eShop
FD80-TRG 250-037-730
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Material Finish Main Material EAN

FD30-HBRT1500SIL

eShop

250-019-971

Bottom Recessed Guide Rail (1500mm)

-

Aluminium Alloy

Silver Anodized/Plating/Clear

-

4510932113571

FD50-BG18

eShop

250-020-773

Bottom GuideS

Natural

Stainless Steel (SUS304)/Polyacetal (POM)

Plain

-

4510932114097

FD80-WRM

eShop

250-022-242

Upper Roller (Surface Mount)

Natural

Zinc Alloy (ZDC)/Polyacetal (POM)

Nickel Plating

Zinc Alloy/Polyacetal (POM)

4510932114462

FD80-WRM-DSC

eShop

250-022-240

Dual Soft Closer (With Surface Mount trigger)

Black

-

Chrome

Steel/Polyacetal (POM)

4510932114448

FD80-TRG

eShop

250-037-730

trigger

-

-

Coloured Chromate (trivalent)

Steel

4510932178068

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD80DHCMP_Installation
Content 2D 3D PDF
FD80DHCMP_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD80DHCMP
Item Name 2D 3D Others RoHS Item Code
FD80DHCMP DXF DWG SAT IGES X_T STEP Revit

250-022-255

Slide to See More

Sold Separately

Item Name
FD80-TRM2000SL
FD80-TRM2000UM
FD80-TRM2730SL
FD80-TRM2730UM
FD80-TRM3640SL
FD80-TRM3640UM
Item Name 2D 3D Others RoHS Item Code
FD80-TRM2000SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-244

FD80-TRM2000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-245

FD80-TRM2730SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-246

FD80-TRM2730UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-247

FD80-TRM3640SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-248

FD80-TRM3640UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-249

Slide to See More

Sold Separately

Item Name
FD80-HSB
Item Name 2D 3D Others RoHS Item Code
FD80-HSB DXF DWG SAT IGES X_T STEP 3DPDF

250-022-251

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD50-BG18
FD80-WRM
FD80-WRM-DSC
FD80-TRG
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD50-BG18 DXF DWG SAT IGES X_T STEP 3DPDF

250-020-773

FD80-WRM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-242

FD80-WRM-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-022-240

FD80-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-037-730

Slide to See More

BIM Object Link

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Synchronized Doors
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More