FD80-HMP

SLIDING DOOR SYSTEMFD80-HMP

1 / 1 total results

Filter items
  • SLIDING DOOR SYSTEM
  • Recessed Upper Roller
  • FD80-HMP
  • FD Series

Damper equipped for soft and silent closing at the end (certain models only).
Surface mounted for faster installation: No boring required on door.
Easy door installation: simply hang the door onto the rollers.
Each model passed 200,000 open and close cycles in a private test.

Videos

Portfolio

Images

Spec Table

Parts Set

Image Item Name Item Code Quotation
FD80-HMP 250-022-256
Image Item Name Item Code Quotation RoHS Application (for search) Door Width Door Height Door Thickness Door Material Door Style Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Soft Close Self Close Synchronized Doors Hanging Fitting EAN

FD80-HMP

250-022-256

Hotel
Long Term Care
Store
House

Max. 1500

Max. 2700

Min. 30

Wood

Single Sliding
Double Sliding
Double Centre Sliding

Upper Roller

Inset (Ceiling Mount )

Max. 80

Standard

No

No

No

Surface Mount

4510932114608

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
FD80-TRM2000SL 250-022-244
FD80-TRM2000UM 250-022-245
FD80-TRM2730SL 250-022-246
FD80-TRM2730UM 250-022-247
FD80-TRM3640SL 250-022-248
FD80-TRM3640UM 250-022-249
Image Item Name Item Code Quotation RoHS Part Name Colour Length Material Finish EAN

FD80-TRM2000SL

250-022-244

Upper Rail

Silver

2000

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114486

FD80-TRM2000UM

250-022-245

Upper Rail

Umber

2000

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114493

FD80-TRM2730SL

250-022-246

Upper Rail

Silver

2730

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114509

FD80-TRM2730UM

250-022-247

Upper Rail

Umber

2730

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114516

FD80-TRM3640SL

250-022-248

Upper Rail

Silver

3640

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114523

FD80-TRM3640UM

250-022-249

Upper Rail

Umber

3640

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114530

Slide to See More

Selling Individually

Image Item Name Item Code Quotation
FD30-HBRT1500SIL 250-019-971
FD50-BG18 250-020-773
FD80-HTST 250-022-250
FD80-WRM 250-022-242
Image Item Name Item Code Quotation RoHS Part Name Colour Material Finish Main Material EAN

FD30-HBRT1500SIL

250-019-971

Bottom Recessed Guide Rail (1500mm)

-

Aluminium Alloy

Silver Anodized/Plating/Clear

-

4510932113571

FD50-BG18

250-020-773

Bottom GuideS

Natural

Stainless Steel (SUS304)/Polyacetal (POM)

Plain

-

4510932114097

FD80-HTST

250-022-250

Upper Stopper

Natural

-

Chrome

Steel (SPCC)/Polyacetal (POM)

4510932114547

FD80-WRM

250-022-242

Upper Roller (Surface Mount)

Natural

Zinc Alloy (ZDC)/Polyacetal (POM)

Nickel Plating

Zinc Alloy/Polyacetal (POM)

4510932114462

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
FD80HMP_Installation
Content 2D 3D PDF
FD80HMP_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD80-HMP
Item Name 2D 3D RoHS Item Code
FD80-HMP DXF DWG SAT IGES X_T STEP

250-022-256

Slide to See More

Sold Separately

Item Name
FD80-TRM2000SL
FD80-TRM2000UM
FD80-TRM2730SL
FD80-TRM2730UM
FD80-TRM3640SL
FD80-TRM3640UM
Item Name 2D 3D Others RoHS Item Code
FD80-TRM2000SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-244

FD80-TRM2000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-245

FD80-TRM2730SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-246

FD80-TRM2730UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-247

FD80-TRM3640SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-248

FD80-TRM3640UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-249

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD50-BG18
FD80-HTST
FD80-WRM
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD50-BG18 DXF DWG SAT IGES X_T STEP 3DPDF

250-020-773

FD80-HTST DXF DWG SAT IGES X_T STEP 3DPDF

250-022-250

FD80-WRM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-242

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More