FD80-HHP

SLIDING DOOR SYSTEMFD80-HHP

2 / 2 total results

Filter items
  • SLIDING DOOR SYSTEM
  • Recessed Upper Roller
  • FD80-HHP
  • FD Series

Damper equipped for soft and silent closing at the end (certain models only).
Surface mounted for faster installation: No boring required on door.
Easy door installation: simply hang the door onto the rollers.
Each model passed 200,000 open and close cycles in a private test.

Videos

Portfolio

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD80-HHP 250-022-254
eShop
FD80-HHP-2 250-024-463
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Door Width Door Height Door Thickness Door Material Door Style Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Soft Close Self Close Hanging Fitting Synchronized Doors EAN

FD80-HHP

eShop

250-022-254

Hotel
Long Term Care
Store
House

Max. 1500

Max. 2500

Max. 34

Wood

Single Sliding

Upper Roller

Inset (Ceiling Mount )

Max. 80

Standard

No

No

Recessed Type

-

4510932114585

FD80-HHP-2

eShop

250-024-463

Hotel
Long Term Care
Store
House

Max. 1500

Max. 2500

Max. 34

Wood

Double Sliding
Double Centre Sliding

Upper Roller

Inset (Ceiling Mount )

Max. 80

Standard

No

No

Recessed Type

No

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD80-TRM2000SL 250-022-244
eShop
FD80-TRM2000UM 250-022-245
eShop
FD80-TRM2730SL 250-022-246
eShop
FD80-TRM2730UM 250-022-247
eShop
FD80-TRM3640SL 250-022-248
eShop
FD80-TRM3640UM 250-022-249
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Length Material Finish EAN

FD80-TRM2000SL

eShop

250-022-244

Upper Rail

Silver

2000

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114486

FD80-TRM2000UM

eShop

250-022-245

Upper Rail

Umber

2000

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114493

FD80-TRM2730SL

eShop

250-022-246

Upper Rail

Silver

2730

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114509

FD80-TRM2730UM

eShop

250-022-247

Upper Rail

Umber

2730

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114516

FD80-TRM3640SL

eShop

250-022-248

Upper Rail

Silver

3640

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114523

FD80-TRM3640UM

eShop

250-022-249

Upper Rail

Umber

3640

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114530

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD80-HHSP 250-022-252
eShop
FD50-BG18 250-020-773
eShop
FD70B-EC-BL 250-121-142
eShop
FD70B-HB160 250-120-608
eShop
FD80-WRH 250-022-241
eShop
FD80-HTST 250-022-250
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Material Finish Main Material EAN

FD30-HBRT1500SIL

eShop

250-019-971

Bottom Recessed Guide Rail (1500mm)

-

Aluminium Alloy

Silver Anodized/Plating/Clear

-

4510932113571

FD80-HHSP

eShop

250-022-252

Adjustment Spanner (For Bottom Guide Pin)

-

-

Chromate

Steel

4510932114561

FD50-BG18

eShop

250-020-773

Bottom GuideS

Natural

Stainless Steel (SUS304)/Polyacetal (POM)

Plain

-

4510932114097

FD70B-EC-BL

eShop

250-121-142

End Cap for Hanging Bracket

Black

Elastomer (TPE)

-

-

4510932122184

FD70B-HB160

eShop

250-120-608

Hanging Bracket (160mm)

-

Aluminium Alloy

Silver Anodized

-

4510932119832

FD80-WRH

eShop

250-022-241

Upper Roller (Recessed Mount)

Natural

-

Nickel Plating

Zinc Alloy/Polyacetal (POM)

4510932114455

FD80-HTST

eShop

250-022-250

Upper Stopper

Natural

-

Chrome

Steel (SPCC)/Polyacetal (POM)

4510932114547

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD80HHP_Installation
Content 2D 3D PDF
FD80HHP_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD80-HHP
FD80-HHP-2
Item Name 2D 3D RoHS Item Code
FD80-HHP DXF DWG SAT IGES X_T STEP

250-022-254

FD80-HHP-2 DXF DWG SAT IGES X_T STEP

250-024-463

Slide to See More

Sold Separately

Item Name
FD80-TRM2000SL
FD80-TRM2000UM
FD80-TRM2730SL
FD80-TRM2730UM
FD80-TRM3640SL
FD80-TRM3640UM
Item Name 2D 3D Others RoHS Item Code
FD80-TRM2000SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-244

FD80-TRM2000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-245

FD80-TRM2730SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-246

FD80-TRM2730UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-247

FD80-TRM3640SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-248

FD80-TRM3640UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-249

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD80-HHSP
FD50-BG18
FD70B-EC-BL
FD70B-HB160
FD80-WRH
FD80-HTST
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD80-HHSP DXF DWG SAT IGES X_T STEP 3DPDF

250-022-252

FD50-BG18 DXF DWG SAT IGES X_T STEP 3DPDF

250-020-773

FD70B-EC-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-121-142

FD70B-HB160 DXF DWG SAT IGES X_T STEP 3DPDF

250-120-608

FD80-WRH DXF DWG SAT IGES X_T STEP 3DPDF

250-022-241

FD80-HTST DXF DWG SAT IGES X_T STEP 3DPDF

250-022-250

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Max Door Thickness
  • -
Max Door Width
  • -
Min Door Width
  • -
Hanging Fitting
Application
Door Material
Door Style
Synchronized Doors
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More