FDPN40V1D

STACKABLE PARTITION DOOR SYSTEMFDPN40V1D

6 / 6 total results

Filter items
  • STACKABLE PARTITION DOOR SYSTEM
  • Perpendicular Stacking/Single Partition
  • FDPN40V1D
  • FDPN40 Series

A sliding partition door system that sits as flat as the wall. Simply sliding the panels open or closed can change the layout of an interior. The panels slide with reliable smoothness. Perpendicular stacking single panel type. The panels fit perpendicularly when stacked.

Videos

In Use

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FDPN40V1D-P34-3P 250-041-907
eShop
FDPN40V1D-P34-4P 250-041-908
eShop
FDPN40V1D-P54-3P 250-041-909
eShop
FDPN40V1D-P54-4P 250-041-910
eShop
FDPN40V1D-P54-5P 250-041-911
eShop
FDPN40V1D-P54-6P 250-041-912
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Door Type Type Flush Partition Door Material Load Capacity kg (per door) Door Height Door Width Door Thickness Open and Close Smoothness EAN

FDPN40V1D-P34-3P

eShop

250-041-907

※1

Sliding Door

Manual

Wood

Max. 40

Max. 2500

500 to 900

34 to 40

Standard

-

FDPN40V1D-P34-4P

eShop

250-041-908

※1

Sliding Door

Manual

Wood

Max. 40

Max. 2500

500 to 900

34 to 40

Standard

-

FDPN40V1D-P54-3P

eShop

250-041-909

※2

Sliding Door

Manual

Wood

Max. 40

Max. 2500

500 to 900

34 to 40

Standard

-

FDPN40V1D-P54-4P

eShop

250-041-910

※2

Sliding Door

Manual

Wood

Max. 40

Max. 2500

500 to 900

34 to 40

Standard

-

FDPN40V1D-P54-5P

eShop

250-041-911

-

Sliding Door

Manual

Wood

Max. 40

Max. 2500

500 to 900

34 to 40

Standard

-

FDPN40V1D-P54-6P

eShop

250-041-912

-

Sliding Door

Manual

Wood

Max. 40

Max. 2500

500 to 900

34 to 40

Standard

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FDP40-TRM2000-SL 250-037-213
eShop
FDP40-TRM2000UM 250-037-214
eShop
FDP40-TRM2000WT 250-037-215
eShop
FDP40-TRM3000SL 250-024-507
eShop
FDP40-TRM3000UM 250-024-509
eShop
FDP40-TRM3000WT 250-024-511
eShop
FDP40-TRM4000SL 250-024-508
eShop
FDP40-TRM4000UM 250-024-510
eShop
FDP40-TRM4000WT 250-024-512
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish EAN

FDP40-TRM2000-SL

eShop

250-037-213

Upper Rail

2000

Silver

Aluminium Alloy

Silver Anodized/Electro Coating/Clear

4510932177764

FDP40-TRM2000UM

eShop

250-037-214

Upper Rail

2000

Umber

Aluminium Alloy

Umber Anodized/Electro Coating/Clear

4510932177771

FDP40-TRM2000WT

eShop

250-037-215

Upper Rail

2000

White

Aluminium Alloy

Anodized/Electro Coating/White

4510932177788

FDP40-TRM3000SL

eShop

250-024-507

Upper Rail

3000

Silver

Aluminium Alloy

Silver Anodized/Electro Coating/Clear

4510932116275

FDP40-TRM3000UM

eShop

250-024-509

Upper Rail

3000

Umber

Aluminium Alloy

Umber Anodized/Electro Coating/Clear

4510932116299

FDP40-TRM3000WT

eShop

250-024-511

Upper Rail

3000

White

Aluminium Alloy

Anodized/Electro Coating/White

4510932116312

FDP40-TRM4000SL

eShop

250-024-508

Upper Rail

4000

Silver

Aluminium Alloy

Silver Anodized/Electro Coating/Clear

4510932116282

FDP40-TRM4000UM

eShop

250-024-510

Upper Rail

4000

Umber

Aluminium Alloy

Umber Anodized/Electro Coating/Clear

4510932116305

FDP40-TRM4000WT

eShop

250-024-512

Upper Rail

4000

White

Aluminium Alloy

Anodized/Electro Coating/White

4510932116329

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FDP40-TRMS-CP 250-025-761
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish EAN

FDP40-TRMS-CP

eShop

250-025-761

Rail Connecting Plate

Steel (SPCC)

Glossy Chromate

4510932116947

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FDPN40VTRMSLP34D40SL 250-037-207
eShop
FDPN40VTRMSLP34D40UM 250-037-208
eShop
FDPN40VTRMSLP34D40WT 250-037-209
eShop
FDPN40VTRMSLP54D40SL 250-037-201
eShop
FDPN40VTRMSLP54D40UM 250-037-202
eShop
FDPN40VTRMSLP54D40WT 250-037-203
eShop
FDPN40VTRMSLP54D54SL 250-037-195
eShop
FDPN40VTRMSLP54D54UM 250-037-196
eShop
FDPN40VTRMSLP54D54WT 250-037-197
eShop
FDPN40VTRMSRP34D40SL 250-037-210
eShop
FDPN40VTRMSRP34D40UM 250-037-211
eShop
FDPN40VTRMSRP34D40WT 250-037-212
eShop
FDPN40VTRMSRP54D40SL 250-037-204
eShop
FDPN40V-TRMSR-P54D40 250-037-205
eShop
FDPN40VTRMSRP54D40WT 250-037-206
eShop
FDPN40VTRMSRP54D54SL 250-037-198
eShop
FDPN40VTRMSRP54D54UM 250-037-199
eShop
FDPN40VTRMSRP54D54WT 250-037-200
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Finish Stacking Type Panel Width Number of Panels Main Material EAN

FDPN40VTRMSLP34D40SL

eShop

250-037-207

Stacking Rail

Silver

Silver Anodized/Electro Coating/Clear

Left

500 to 700

3 to 4

Aluminium Alloy

4510932177702

FDPN40VTRMSLP34D40UM

eShop

250-037-208

Stacking Rail

Umber

Umber Anodized/Electro Coating/Clear

Left

500 to 700

3 to 4

Aluminium Alloy

4510932177719

FDPN40VTRMSLP34D40WT

eShop

250-037-209

Stacking Rail

White

Anodized/Electro Coating/White

Left

500 to 700

3 to 4

Aluminium Alloy

4510932177726

FDPN40VTRMSLP54D40SL

eShop

250-037-201

Stacking Rail

Silver

Silver Anodized/Electro Coating/Clear

Left

700 to 900

3 to 4

Aluminium Alloy

4510932177641

FDPN40VTRMSLP54D40UM

eShop

250-037-202

Stacking Rail

Umber

Umber Anodized/Electro Coating/Clear

Left

700 to 900

3 to 4

Aluminium Alloy

4510932177658

FDPN40VTRMSLP54D40WT

eShop

250-037-203

Stacking Rail

White

Anodized/Electro Coating/White

Left

700 to 900

3 to 4

Aluminium Alloy

4510932177665

FDPN40VTRMSLP54D54SL

eShop

250-037-195

Stacking Rail

Silver

Silver Anodized/Electro Coating/Clear

Left

700 to 1000

5 to 6

Aluminium Alloy

4510932177580

FDPN40VTRMSLP54D54UM

eShop

250-037-196

Stacking Rail

Umber

Umber Anodized/Electro Coating/Clear

Left

700 to 1000

5 to 6

Aluminium Alloy

4510932177597

FDPN40VTRMSLP54D54WT

eShop

250-037-197

Stacking Rail

White

Anodized/Electro Coating/White

Left

700 to 1000

5 to 6

Aluminium Alloy

4510932177603

FDPN40VTRMSRP34D40SL

eShop

250-037-210

Stacking Rail

Silver

Silver Anodized/Electro Coating/Clear

Right

500 to 700

3 to 4

Aluminium Alloy

4510932177733

FDPN40VTRMSRP34D40UM

eShop

250-037-211

Stacking Rail

Umber

Umber Anodized/Electro Coating/Clear

Right

500 to 700

3 to 4

Aluminium Alloy

4510932177740

FDPN40VTRMSRP34D40WT

eShop

250-037-212

Stacking Rail

White

Anodized/Electro Coating/White

Right

500 to 700

3 to 4

Aluminium Alloy

4510932177757

FDPN40VTRMSRP54D40SL

eShop

250-037-204

Stacking Rail

Silver

Silver Anodized/Electro Coating/Clear

Right

700 to 900

3 to 4

Aluminium Alloy

4510932177672

FDPN40V-TRMSR-P54D40

eShop

250-037-205

Stacking Rail

Umber

Umber Anodized/Electro Coating/Clear

Right

700 to 900

3 to 4

Aluminium Alloy

4510932177689

FDPN40VTRMSRP54D40WT

eShop

250-037-206

Stacking Rail

White

Anodized/Electro Coating/White

Right

700 to 900

3 to 4

Aluminium Alloy

4510932177696

FDPN40VTRMSRP54D54SL

eShop

250-037-198

Stacking Rail

Silver

Silver Anodized/Electro Coating/Clear

Right

700 to 1000

5 to 6

Aluminium Alloy

4510932177610

FDPN40VTRMSRP54D54UM

eShop

250-037-199

Stacking Rail

Umber

Umber Anodized/Electro Coating/Clear

Right

700 to 1000

5 to 6

Aluminium Alloy

4510932177627

FDPN40VTRMSRP54D54WT

eShop

250-037-200

Stacking Rail

White

Anodized/Electro Coating/White

Right

700 to 1000

5 to 6

Aluminium Alloy

4510932177634

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
FDP40-DBL150HL 250-024-525
eShop
FDP40-DBT800 250-024-528
eShop
FDP40-DSP2500BL 250-024-526
eShop
FDP40-DSPU2500BL 250-024-527
eShop
FDP40-TREP-SL 250-029-723
eShop
FDP40-TRMS-CP 250-025-761
eShop
FDP40V-DTST 250-024-535
eShop
HES3D-V135LGR 170-020-804
MLH-SN 260-024-534
MLHS-SN 260-028-998
Image Item Name Purchase Item Code Quotation RoHS Door Height Door Width Door Thickness Part Name Colour Material Finish Main Material Opening Angle Min Frame Thickness Main Finish Unique Feature Hinge Type Body Length L Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Application Door Material Door Recessed Depth JambRecessed Depth Width Lever Handle Type Mounting Surface Key Type Min Door Thickness Max Door Thickness Backset EAN Box Carton Weight (g)

FDP40-DBL150HL

eShop

250-024-525

-

-

-

Flush Bolt

-

Stainless Steel (SUS304)

Satin

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116459

-

-

-

FDP40-DBT800

eShop

250-024-528

-

-

-

Bottom Tightener

Black

Aluminium Alloy/Elastomer

Silver Anodized

-

-

-

-

-

-

-

-

-

-

-

Door

-

-

-

600 to 800

-

-

-

-

-

-

4510932116480

-

-

-

FDP40-DSP2500BL

eShop

250-024-526

-

-

-

Packing

Black

Chloroprene Rubber (CR)

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116466

-

-

-

FDP40-DSPU2500BL

eShop

250-024-527

-

-

-

Packing Rail

Black

ABS

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116473

-

-

-

FDP40-TREP-SL

eShop

250-029-723

-

-

-

End Plate For Upper Rail and Stacking Rail

Silver

Steel (SECC)

Enamel Coating

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932163507

-

-

-

FDP40-TRMS-CP

eShop

250-025-761

-

-

-

Rail Connecting Plate

-

Steel (SPCC)

Glossy Chromate

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116947

-

-

-

FDP40V-DTST

eShop

250-024-535

-

-

-

Door Stopper for Swing Doors

-

Stainless Steel/Polyurethane(PUR)

Barrel Polished/Clear

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116503

-

-

-

HES3D-V135LGR

170-020-804

2400

900

30

Concealed Hinge

Light Grey

-

-

Steel

180°

20

Nickel

3-way Adjustment
Separable
Temporary Holding

Standard

135
160

392

40

539

55

Interior Door

Wood

0 to 25

0 to 25

-

-

-

-

-

-

-

4510932023214

2

24

-

MLH-SN

260-024-534

-

-

-

Magnet Latch Handle (Flush and Round)

-

Zinc Alloy/Stainless Steel

Satin Nickel Plating/Satin Finish

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Flush Handle

Wood

Magnet Latch Handle

35

45

75

4510932129367

-

-

757

MLHS-SN

260-028-998

-

-

-

Magnet Latch Handle (Flush/Square)

-

Zinc Alloy/Stainless Steel

Satin Nickel Plating/Satin Finish

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Flush Handle

Wood

Magnet Latch Handle

35

45

75

4510932165617

-

-

770

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-FSP 250-017-168
eShop
FD70B-EC-BL 250-121-142
eShop
FDPN40V-QR 250-037-222
eShop
FDP40-DTR240 250-037-224
eShop
FDP40-DTR340 250-024-505
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish Application EAN

FD30-FSP

eShop

250-017-168

Spanner

-

-

Steel

Coloured Chromate (trivalent)

-

4510932111478

FD70B-EC-BL

eShop

250-121-142

End Cap for Hanging Bracket

-

Black

Elastomer (TPE)

-

-

4510932122184

FDPN40V-QR

eShop

250-037-222

Upper Roller Set for Perpendicular Stacking Panel

-

-

Steel/Polyacetal (POM)

Glossy Chromate/Natural (Rotating Roller)/Black (Direct Moving Roller)

Perpendicular Stacking 1 Door

4510932177856

FDP40-DTR240

eShop

250-037-224

Hanging Bracket

240

-

Aluminium Alloy

Silver Anodized

-

4510932177870

FDP40-DTR340

eShop

250-024-505

Hanging Bracket

340

-

Aluminium Alloy

Silver Anodized

-

4510932116251

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D PDF
Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FDPN40V1D-P34-3P
FDPN40V1D-P34-4P
FDPN40V1D-P54-3P
FDPN40V1D-P54-4P
FDPN40V1D-P54-5P
FDPN40V1D-P54-6P
Item Name 2D 3D RoHS Item Code
FDPN40V1D-P34-3P DXF DWG SAT IGES X_T STEP

250-041-907

FDPN40V1D-P34-4P DXF DWG SAT IGES X_T STEP

250-041-908

FDPN40V1D-P54-3P DXF DWG SAT IGES X_T STEP

250-041-909

FDPN40V1D-P54-4P DXF DWG SAT IGES X_T STEP

250-041-910

FDPN40V1D-P54-5P DXF DWG SAT IGES X_T STEP

250-041-911

FDPN40V1D-P54-6P DXF DWG SAT IGES X_T STEP

250-041-912

Slide to See More

Sold Separately

Item Name
FDP40-TRM2000-SL
FDP40-TRM2000UM
FDP40-TRM2000WT
FDP40-TRM3000SL
FDP40-TRM3000UM
FDP40-TRM3000WT
FDP40-TRM4000SL
FDP40-TRM4000UM
FDP40-TRM4000WT
Item Name 2D 3D RoHS Item Code
FDP40-TRM2000-SL DXF DWG SAT IGES X_T STEP

250-037-213

FDP40-TRM2000UM DXF DWG SAT IGES X_T STEP

250-037-214

FDP40-TRM2000WT DXF DWG SAT IGES X_T STEP

250-037-215

FDP40-TRM3000SL DXF DWG SAT IGES X_T STEP

250-024-507

FDP40-TRM3000UM DXF DWG SAT IGES X_T STEP

250-024-509

FDP40-TRM3000WT DXF DWG SAT IGES X_T STEP

250-024-511

FDP40-TRM4000SL DXF DWG SAT IGES X_T STEP

250-024-508

FDP40-TRM4000UM DXF DWG SAT IGES X_T STEP

250-024-510

FDP40-TRM4000WT DXF DWG SAT IGES X_T STEP

250-024-512

Slide to See More

Sold Separately

Item Name
FDP40-TRMS-CP
Item Name 2D 3D RoHS Item Code
FDP40-TRMS-CP DXF DWG SAT IGES X_T STEP

250-025-761

Slide to See More

Sold Separately

Item Name
FDPN40VTRMSLP34D40SL
FDPN40VTRMSLP34D40UM
FDPN40VTRMSLP34D40WT
FDPN40VTRMSLP54D40SL
FDPN40VTRMSLP54D40UM
FDPN40VTRMSLP54D40WT
FDPN40VTRMSLP54D54SL
FDPN40VTRMSLP54D54UM
FDPN40VTRMSLP54D54WT
FDPN40VTRMSRP34D40SL
FDPN40VTRMSRP34D40UM
FDPN40VTRMSRP34D40WT
FDPN40VTRMSRP54D40SL
FDPN40V-TRMSR-P54D40
FDPN40VTRMSRP54D40WT
FDPN40VTRMSRP54D54SL
FDPN40VTRMSRP54D54UM
FDPN40VTRMSRP54D54WT
Item Name 2D 3D RoHS Item Code
FDPN40VTRMSLP34D40SL DXF DWG SAT IGES X_T STEP

250-037-207

FDPN40VTRMSLP34D40UM DXF DWG SAT IGES X_T STEP

250-037-208

FDPN40VTRMSLP34D40WT DXF DWG SAT IGES X_T STEP

250-037-209

FDPN40VTRMSLP54D40SL DXF DWG SAT IGES X_T STEP

250-037-201

FDPN40VTRMSLP54D40UM DXF DWG SAT IGES X_T STEP

250-037-202

FDPN40VTRMSLP54D40WT DXF DWG SAT IGES X_T STEP

250-037-203

FDPN40VTRMSLP54D54SL DXF DWG SAT IGES X_T STEP

250-037-195

FDPN40VTRMSLP54D54UM DXF DWG SAT IGES X_T STEP

250-037-196

FDPN40VTRMSLP54D54WT DXF DWG SAT IGES X_T STEP

250-037-197

FDPN40VTRMSRP34D40SL DXF DWG SAT IGES X_T STEP

250-037-210

FDPN40VTRMSRP34D40UM DXF DWG SAT IGES X_T STEP

250-037-211

FDPN40VTRMSRP34D40WT DXF DWG SAT IGES X_T STEP

250-037-212

FDPN40VTRMSRP54D40SL DXF DWG SAT IGES X_T STEP

250-037-204

FDPN40V-TRMSR-P54D40 DXF DWG SAT IGES X_T STEP

250-037-205

FDPN40VTRMSRP54D40WT DXF DWG SAT IGES X_T STEP

250-037-206

FDPN40VTRMSRP54D54SL DXF DWG SAT IGES X_T STEP

250-037-198

FDPN40VTRMSRP54D54UM DXF DWG SAT IGES X_T STEP

250-037-199

FDPN40VTRMSRP54D54WT DXF DWG SAT IGES X_T STEP

250-037-200

Slide to See More

Optional Parts

Item Name
FDP40-DBL150HL
FDP40-DBT800
FDP40-DSP2500BL
FDP40-DSPU2500BL
FDP40-TREP-SL
FDP40-TRMS-CP
FDP40V-DTST
HES3D-V135LGR
MLH-SN
MLHS-SN
Item Name 2D 3D Others RoHS Item Code
FDP40-DBL150HL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-525

FDP40-DBT800 DXF DWG SAT IGES X_T STEP 3DPDF

250-024-528

FDP40-DSP2500BL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-526

FDP40-DSPU2500BL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-527

FDP40-TREP-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-029-723

FDP40-TRMS-CP DXF DWG SAT IGES X_T STEP 3DPDF

250-025-761

FDP40V-DTST DXF DWG SAT IGES X_T STEP 3DPDF

250-024-535

HES3D-V135LGR DXF DWG SAT IGES X_T STEP 3DPDF

170-020-804

MLH-SN DXF DWG SAT IGES X_T STEP 3DPDF

260-024-534

MLHS-SN DXF DWG SAT IGES X_T STEP 3DPDF

260-028-998

Slide to See More

Selling Individually

Item Name
FD30-FSP
FD70B-EC-BL
FDPN40V-QR
FDP40-DTR240
FDP40-DTR340
Item Name 2D 3D Others RoHS Item Code
FD30-FSP DXF DWG SAT IGES X_T STEP 3DPDF

250-017-168

FD70B-EC-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-121-142

FDPN40V-QR DXF DWG SAT IGES X_T STEP 3DPDF

250-037-222

FDP40-DTR240 DXF DWG SAT IGES X_T STEP 3DPDF

250-037-224

FDP40-DTR340 DXF DWG SAT IGES X_T STEP 3DPDF

250-024-505

Slide to See More

Catalogue

Manuals

Installation Manual(Perpendicular/Single, English) 1154_5_fdpn40v1d_e.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • STACKABLE PARTITION DOOR SYSTEM FDPN40V User Guide & Precautions

×
×
Filter
Filter items
Search Clear All ×
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More