FDPN40 OPTIONAL PARTS

OPTION PARTSFDPN40 OPTIONAL PARTS

31 / 31 total results

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HH-P135SN 100-010-096
HH-P135CR 100-010-097
HH-P135DC 100-010-098
FD80-HHSP 250-022-252
eShop
FD30-MGDB 250-026-500
eShop
FD30-MGDR1000 250-026-501
eShop
FD30-MGFP-LGR 250-029-828
eShop
FD30-MGFP-LBR 250-029-829
eShop
FD30-MGFP-DBR 250-029-830
eShop
FDP40-DBL150HL 250-024-525
eShop
FDP40-DBT800 250-024-528
eShop
FDP40-DSP2500BL 250-024-526
eShop
FDP40-DSPU2500BL 250-024-527
eShop
FDP40-TREP-SL 250-029-723
eShop
FDP40-TRMS-CP 250-025-761
eShop
FDP40V-DTST 250-024-535
eShop
HES3D-V135LGR 170-020-804
MLH-SN 260-024-534
MLHS-SN 260-028-998
FDP40-DBT1000 250-024-529
eShop
FDP40-DSP2500WT 250-025-596
eShop
FDP40-DSPU2500WT 250-025-593
eShop
FDP40-ESTP-SL 250-029-776
eShop
FDP40-ESTP-UM 250-029-777
eShop
FDP40-ESTP-WT 250-029-778
eShop
FDP40-STP 250-029-719
eShop
FDP40-TREP-UM 250-029-724
eShop
FDP40-TREP-WT 250-029-725
eShop
FDP40P-ESTP-SL 250-029-773
eShop
FDP40P-ESTP-UM 250-029-774
eShop
FDP40P-ESTP-WT 250-029-775
eShop
Image Item Name Purchase Item Code Quotation RoHS Min Door Thickness Max Door Thickness Main Finish Type Installation Type (Arch) Applicable Mounting Pitch P Length L Height H Installation Depth T Main Material Grabbable Component Name Colour (For Search) Body Type Door Width Door Height Door Thickness Opening Angle Min Frame Thickness Unique Feature Hinge Type Body Length L Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Application Door Material Door Recessed Depth Frame Recessed Depth Colour Part Name Finish Material Width Lever Handle Type Mounting Surface Key Type Backset EAN Box Carton Weight (g)

HH-P135SN

100-010-096

30

40

Satin Nickel

Pull

Recessed

Wood

114

135

5

30 to 40

Zinc Alloy (ZDC)

Yes

Recessed Pull With Finger Protector

Grey/Silver

Recessed Pull

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932010412

5

50

290

HH-P135CR

100-010-097

30

40

Chrome

Pull

Recessed

Wood

114

135

5

30 to 40

Zinc Alloy (ZDC)

Yes

Recessed Pull With Finger Protector

Bronze/Brown

Recessed Pull

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932010429

5

50

290

HH-P135DC

100-010-098

30

40

Dark Chrome

Pull

Recessed

Wood

114

135

5

30 to 40

Zinc Alloy (ZDC)

Yes

Recessed Pull With Finger Protector

Grey/Silver

Recessed Pull

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932010436

5

50

290

FD80-HHSP

eShop

250-022-252

-

-

-

-

-

-

-

-

-

-

Steel

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Adjustment Spanner (For Bottom Guide Pin)

Chromate

-

-

-

-

-

-

4510932114561

-

-

-

FD30-MGDB

eShop

250-026-500

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Grey

Magnet Guide

Nickel Plating

Polyacetal (POM)/Neodymium

-

-

-

-

-

4510932116985

-

-

-

FD30-MGDR1000

eShop

250-026-501

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Grey

Bottom Guide Rail

-

ABS

-

-

-

-

-

4510932116992

-

-

-

FD30-MGFP-LGR

eShop

250-029-828

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Light Grey

Bottom Guide Pin

Chrome/Nickel Plating

Polyacetal (POM)/Steel/Zinc Alloy (ZDC)

-

-

-

-

-

-

-

-

-

FD30-MGFP-LBR

eShop

250-029-829

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Light Brown

Bottom Guide Pin

Chrome/Nickel Plating

Polyacetal (POM)/Steel/Zinc Alloy (ZDC)

-

-

-

-

-

-

-

-

-

FD30-MGFP-DBR

eShop

250-029-830

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Dark Brown

Bottom Guide Pin

Chrome/Nickel Plating

Polyacetal (POM)/Steel/Zinc Alloy (ZDC)

-

-

-

-

-

-

-

-

-

FDP40-DBL150HL

eShop

250-024-525

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Flush Bolt

Satin

Stainless Steel (SUS304)

-

-

-

-

-

4510932116459

-

-

-

FDP40-DBT800

eShop

250-024-528

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Door

-

-

-

Black

Bottom Tightener

Silver Anodized

Aluminium Alloy/Elastomer

600 to 800

-

-

-

-

4510932116480

-

-

-

FDP40-DSP2500BL

eShop

250-024-526

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Black

Packing

-

Chloroprene Rubber (CR)

-

-

-

-

-

4510932116466

-

-

-

FDP40-DSPU2500BL

eShop

250-024-527

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Black

Packing Rail

-

ABS

-

-

-

-

-

4510932116473

-

-

-

FDP40-TREP-SL

eShop

250-029-723

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Silver

End Plate For Upper Rail and Stacking Rail

Enamel Coating

Steel (SECC)

-

-

-

-

-

4510932163507

-

-

-

FDP40-TRMS-CP

eShop

250-025-761

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Rail Connecting Plate

Glossy Chromate

Steel (SPCC)

-

-

-

-

-

4510932116947

-

-

-

FDP40V-DTST

eShop

250-024-535

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Door Stopper for Swing Doors

Barrel Polished/Clear

Stainless Steel/Polyurethane(PUR)

-

-

-

-

-

4510932116503

-

-

-

HES3D-V135LGR

170-020-804

-

-

Nickel

-

-

-

-

-

-

-

Steel

-

-

-

-

900

2400

30

180°

20

3-way Adjustment
Separable
Temporary Holding

Standard

135
160

392

40

539

55

Interior Door

Wood

0 to 25

0 to 25

Light Grey

Concealed Hinge

-

-

-

-

-

-

-

4510932023214

2

24

-

MLH-SN

260-024-534

35

45

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Magnet Latch Handle (Flush and Round)

Satin Nickel Plating/Satin Finish

Zinc Alloy/Stainless Steel

-

Flush Handle

Wood

Magnet Latch Handle

75

4510932129367

-

-

757

MLHS-SN

260-028-998

35

45

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Magnet Latch Handle (Flush/Square)

Satin Nickel Plating/Satin Finish

Zinc Alloy/Stainless Steel

-

Flush Handle

Wood

Magnet Latch Handle

75

4510932165617

-

-

770

FDP40-DBT1000

eShop

250-024-529

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Door Width 800 to 1000

-

-

-

Black

Bottom Tightener

Anodised Silver

Aluminium Alloy/Elastomer

-

-

-

-

-

4510932116497

-

-

-

FDP40-DSP2500WT

eShop

250-025-596

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

White

Packing

-

Ethylene Propylene Rubber (EPDM)

-

-

-

-

-

4510932116916

-

-

-

FDP40-DSPU2500WT

eShop

250-025-593

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

White

Seal Guide Rail

-

ABS

-

-

-

-

-

4510932116909

-

-

-

FDP40-ESTP-SL

eShop

250-029-776

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Silver

-

-

-

-

-

-

-

-

-

-

-

-

FDP40-ESTP-UM

eShop

250-029-777

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Umber

-

-

-

-

-

-

-

-

-

-

-

-

FDP40-ESTP-WT

eShop

250-029-778

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

White

-

-

-

-

-

-

-

-

-

-

-

-

FDP40-STP

eShop

250-029-719

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Stopper

Gloss Chromate Finish/Black

Steel(SPCC)/Styrene Butadiene Rubber(SBR)

-

-

-

-

-

4510932163460

-

-

-

FDP40-TREP-UM

eShop

250-029-724

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Umber

-

-

-

-

-

-

-

-

4510932163514

-

-

-

FDP40-TREP-WT

eShop

250-029-725

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

White

-

-

-

-

-

-

-

-

4510932163521

-

-

-

FDP40P-ESTP-SL

eShop

250-029-773

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Silver

-

-

-

-

-

-

-

-

-

-

-

-

FDP40P-ESTP-UM

eShop

250-029-774

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Umber

-

-

-

-

-

-

-

-

-

-

-

-

FDP40P-ESTP-WT

eShop

250-029-775

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

White

-

-

-

-

-

-

-

-

-

-

-

-

Slide to See More


CAD download

Body

Item Name
HH-P135SN
HH-P135CR
HH-P135DC
FD80-HHSP
FD30-MGDB
FD30-MGDR1000
FD30-MGFP-LGR
FD30-MGFP-LBR
FD30-MGFP-DBR
FDP40-DBL150HL
FDP40-DBT800
FDP40-DSP2500BL
FDP40-DSPU2500BL
FDP40-TREP-SL
FDP40-TRMS-CP
FDP40V-DTST
HES3D-V135LGR
MLH-SN
MLHS-SN
FDP40-DBT1000
FDP40-DSP2500WT
FDP40-DSPU2500WT
FDP40-ESTP-SL
FDP40-ESTP-UM
FDP40-ESTP-WT
FDP40-STP
FDP40-TREP-UM
FDP40-TREP-WT
FDP40P-ESTP-SL
FDP40P-ESTP-UM
FDP40P-ESTP-WT
Item Name 2D 3D Others RoHS Item Code
HH-P135SN DXF DWG SAT IGES X_T STEP 3DPDF

100-010-096

HH-P135CR DXF DWG SAT IGES X_T STEP 3DPDF

100-010-097

HH-P135DC DXF DWG SAT IGES X_T STEP 3DPDF

100-010-098

FD80-HHSP DXF DWG SAT IGES X_T STEP 3DPDF

250-022-252

FD30-MGDB DXF DWG SAT IGES X_T STEP 3DPDF

250-026-500

FD30-MGDR1000 DXF DWG SAT IGES X_T STEP 3DPDF

250-026-501

FD30-MGFP-LGR DXF DWG SAT IGES X_T STEP 3DPDF

250-029-828

FD30-MGFP-LBR DXF DWG SAT IGES X_T STEP 3DPDF

250-029-829

FD30-MGFP-DBR DXF DWG SAT IGES X_T STEP 3DPDF

250-029-830

FDP40-DBL150HL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-525

FDP40-DBT800 DXF DWG SAT IGES X_T STEP 3DPDF

250-024-528

FDP40-DSP2500BL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-526

FDP40-DSPU2500BL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-527

FDP40-TREP-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-029-723

FDP40-TRMS-CP DXF DWG SAT IGES X_T STEP 3DPDF

250-025-761

FDP40V-DTST DXF DWG SAT IGES X_T STEP 3DPDF

250-024-535

HES3D-V135LGR DXF DWG SAT IGES X_T STEP 3DPDF

170-020-804

MLH-SN DXF DWG SAT IGES X_T STEP 3DPDF

260-024-534

MLHS-SN DXF DWG SAT IGES X_T STEP 3DPDF

260-028-998

FDP40-DBT1000 DXF DWG SAT IGES X_T STEP 3DPDF

250-024-529

FDP40-DSP2500WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-596

FDP40-DSPU2500WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-593

FDP40-ESTP-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-029-776

FDP40-ESTP-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-029-777

FDP40-ESTP-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-029-778

FDP40-STP DXF DWG SAT IGES X_T STEP 3DPDF

250-029-719

FDP40-TREP-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-029-724

FDP40-TREP-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-029-725

FDP40P-ESTP-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-029-773

FDP40P-ESTP-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-029-774

FDP40P-ESTP-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-029-775

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More