GF-100

PULLGF-100

1 / 1 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GF-100 100-010-273
Image Item Name Purchase Item Code Quotation RoHS Type Installation Type (Arch) Applicable Mounting Pitch P Length L Height H Main Material Finish Colour Grabbable Colour (For Search) Body Type EAN Box Carton Weight (g)

GF-100

100-010-273

Pull

Back Mount

Wood

82

100

23

ABS

Satin

Black

Yes

Black
Grey/Silver

Back Mount Handle

4510932008884

80

480

21

Slide to See More


CAD download

Body

Item Name
GF-100
Item Name 2D 3D RoHS Item Code
GF-100 DXF DWG SAT IGES X_T STEP

100-010-273

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Installation Method
Finish
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More