HALF OVERLAY GLASS DOOR HINGEGH-456C
3 / 3 total results
Filter items
glass showcase, glass display, glass cabinet
- Suitable for showcases.
Mounting position adjustable: Vertically -2 mm, Horizontally -2.5 mm
Spacer included to accommodate different glass thickness. - Recommended Screw
- —Size 4 truss head tapping screw or size 3.8 round head wood screw
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
GH-456C-SN | 170-020-968 |
![]() |
|
![]() |
GH-456C-CR | 170-020-969 |
![]() |
|
![]() |
GH-456C-GC | 170-020-970 |
![]() |
*Load capacity has priority over glass size.
CAD download
Catalogue
Manuals
Installation Manual (English) | 1226_2_gh456c_e.pdf |
---|
Note
—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Application
-
-
Installation
-
-
Glass Thickness
-
-
Unique Feature
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
