GPA-S1

GLASS POINT FIXINGGPA-S1

2 / 2 total results

Filter items

Point Fixings, Spider Fitting, Spider Arm, Dot Point Glazing (DPG), Point Supported Glass System

  • GLASS POINT FIXING
  • Side-mount / Single Arm
  • GPA-S1

Point Fixings, Spider Fitting, Spider Arm, Dot Point Glazing (DPG), Point Supported Glass System

Glass fence can be created by fixing the glass plates between posts.
Adjustable after mounting the glass plates.
Non-handed

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GPA-S1-SM 120-036-908
GPA-S1-SS 120-047-201
Image Item Name Purchase Item Code Quotation RoHS Min Glass Thickness Max Glass Thickness Glass Fence Type Hardware Fix Application (Reference) Fixing Hardware Type Main Body Material Installation Shape Hardware Fixing Installation Method Glass Fence Installation Area Suitable Glass Thickness Glass Thickness Search (8) Glass Thickness Search (10) Glass Thickness Search (12) Glass Thickness Search (13.5) EAN Box Carton Weight (g)

GPA-S1-SM

120-036-908

8

13.5

Point Fix

Fence

Arm Type

Stainless Steel

Round Hole

Bolt

Stanchion

8 to 13.5

8

10

12

13.5

4510932180160

1

16

580

GPA-S1-SS

120-047-201

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932191340

1

16

580

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
201013-050 270-021-337
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Dedicated Tool Specialized Tool for Mounting EAN

201013-050

270-021-337

19-0702-050-00

19-0702-050-00

14-0762-000-12

4510932133609

Slide to See More


CAD download

Body

Item Name
GPA-S1-SM
GPA-S1-SS
Item Name 2D 3D Others RoHS Item Code
GPA-S1-SM DXF DWG SAT IGES X_T STEP 3DPDF

120-036-908

GPA-S1-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-047-201

Slide to See More

Sold Separately

Item Name
201013-050
Item Name 2D 3D RoHS Item Code
201013-050 DXF DWG SAT IGES X_T STEP

270-021-337

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Manuals

Installation Manual (English) 1371_2_gpa_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • GLASS POINT FIXING GPA Series

×
×
Filter
Filter items
Search Clear All ×
Suitable Glass Thickness
Main Material
Fixing Hardware Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More