ANGLE-ADJUSTABLE DETENT HINGEHG-CHJ70
2 / 2 total results
Filter items
- — Holds at 4 angles: -3°, -90°, 90°, and 177°. (Factory setting)
— The holding angle of 90°can be switched to 45°or 135°.
— Can be used both vertically and horizontally. - Application
- — Environmental test equipment, laboratory equipment.
- Recommended Screw
- — Hexagon socket head bolt M5
Videos
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Manuals
Installation Manual (English) | 1225_1_hg_chj70_e.pdf |
---|
Note
—Adjustment of detent angles must be done when the hinge is open.
—The retaining torque may vary.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Retaining Torque kgf.cm
-
Holding Angles
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Finish/Colour
-
Main Material
-
RoHS 2
-
-
CAD
-
