HG-DTA

DETENT TORQUE HINGEHG-DTA

4 / 4 total results

Filter items

friction hinge, Positioning hinges, position controle

  • DETENT TORQUE HINGE
  • HG-DTA

  • Passed 20,000 open/close private cycle test
  • Free Stop

friction hinge, Positioning hinges, position controle

Has free-stop: holds position at any angle.
Detent function prevents spring-back in closed position.
No additional catch needed.
All stainless steel body provides corrosion resistance
Specification
—Operating temperature: 0°C~40°C
Application
—Small device with cover, folding machine, etc.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-DTA4-R 170-026-457
HG-DTA4-L 170-026-458
HG-DTA8-R 170-026-459
HG-DTA8-L 170-026-460
Image Item Name Purchase Item Code Quotation RoHS Hanging Position Torque N.m Torque kgf.cm Release Torque N.m Release Torque kgf.cm Main Material Main Finish Hinge Type Mounting Position Length L Width W EAN Box Carton Weight (g)

HG-DTA4-R

170-026-457

Right-handed

0.4(±20%)

4.08(±20%)

0.7(±20%)

7.14(±20%)

Stainless Steel (SUS304)

Barrel Polished

Special Type

Horizontal

16

66

4510932040129

50

500

19

HG-DTA4-L

170-026-458

Left-handed

0.4(±20%)

4.08(±20%)

0.7(±20%)

7.14(±20%)

Stainless Steel (SUS304)

Barrel Polished

Special Type

Horizontal

16

66

4510932040136

50

500

19

HG-DTA8-R

170-026-459

Right-handed

0.8(±20%)

8.16(±20%)

1.5(±20%)

15.31(±20%)

Stainless Steel (SUS304)

Barrel Polished

Special Type

Horizontal

16

66

4510932040143

50

500

19

HG-DTA8-L

170-026-460

Left-handed

0.8(±20%)

8.16(±20%)

1.5(±20%)

15.31(±20%)

Stainless Steel (SUS304)

Barrel Polished

Special Type

Horizontal

16

66

4510932040150

50

500

19

Slide to See More

*Torque required to release detent.


CAD download

Body

Item Name
HG-DTA4-R
HG-DTA4-L
HG-DTA8-R
HG-DTA8-L
Item Name 2D 3D Others RoHS Item Code
HG-DTA4-R DXF DWG SAT IGES X_T STEP 3DPDF

170-026-457

HG-DTA4-L DXF DWG SAT IGES X_T STEP 3DPDF

170-026-458

HG-DTA8-R DXF DWG SAT IGES X_T STEP 3DPDF

170-026-459

HG-DTA8-L DXF DWG SAT IGES X_T STEP 3DPDF

170-026-460

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".

—For pair using: Please use the same torque in both hinges.

—When installing, ensure that both hinge shafts are levelled and aligned.

Category

Your Recently Viewed Items

×
  • HG-DTB - Detent torque hinge

×
Filter
Filter items
Search Clear All ×
Type
Length L (mm)
  • -
Width W
  • -
Main Material
Finish/Colour
Torque kgf.cm
Torque kgf.cm/2pcs
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More