SELF-OPEN DAMPER HINGEHG-JHS11
4 / 4 total results
Filter items
- Small damper hinge with self-opening function for top-opening lids. Using with a touch latch enables pop-up function of the lid.
Inset type.
Opening speed is adjustable with a hex key.
Applicable into surface mount with Bracket UKZ11-BL (sold separately).
Cover hides mounting screws for clean appearance.
Easy to cut out with a router. - Specification
- · Operation temperature: 0 – 40°C
- Application
- · Small covers for machine or wire manager, etc.
- Sold separately
- · Bracket for HG-JHS11 Surface Mount UKZ11-BL
- Recommended Screw
- · Countersunk tapping screw3, bind tapping screw 4
Related Information
Spec Table
Body [[Body]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HG-JHS11-2BL | 170-041-214 |
![]() |
|
![]() |
HG-JHS11-2WT | 170-041-215 |
![]() |
|
![]() |
HG-JHS11-4BL | 170-041-216 |
![]() |
|
![]() |
HG-JHS11-4WT | 170-041-217 |
![]() |
Sold by set.
Sold Separately
CAD download
Body [[Body]]
Item Name |
---|
HG-JHS11-2BL |
HG-JHS11-2WT |
HG-JHS11-4BL |
HG-JHS11-4WT |
Sold Separately
Catalogue
Manuals
Installation Manual (English) | 1174_2_hg_jhs11_e.pdf |
---|
Note
· Applicable moment of door: 0.25 – 0.4N ⋅ m. Use a pair/door.
· Install Spring unit on left side and damper unit for right side of the door.
· When installing, ensure that both hinge shafts are levelled and alighted.
· Please install with touch latch separately to keep the door closed.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
-
Finish/Colour
-
Material
-
RoHS 2
-
-
CAD
-
