HG-PA200, HG-PA201

LIFT-ASSIST HINGEHG-PA200, HG-PA201

6 / 6 total results

Filter items

Alternative gas springs, instead of gas spring, No gas spring

  • LIFT-ASSIST HINGE
  • Outside Mount
  • HG-PA200, HG-PA201

  • Power Assist
  • Soft Close

Alternative gas springs, instead of gas spring, No gas spring

The torque peaks at 20 degrees or 35 degrees depending on the lid shape.
Easy to lift heavy top-opening lid with spring tension (lift assist function).
Smooth and soft-closing movement at the end, preventing lid from slamming shut.
Torque is adjustable by turning the adjustment screw (+/-5%).
With plastic cover for clean appearance.

Videos

In Use

Images

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-PA200-15 170-025-668
HG-PA200-20 170-025-669
HG-PA200-25 170-025-670
HG-PA201-15 170-029-741
HG-PA201-20 170-029-742
HG-PA201-25 170-029-743
Image Item Name Purchase Item Code Quotation RoHS Spec Torque N.m Torque kgf.cm Tolerance N.m Tolerance kgf.cm EAN Weight (g)

HG-PA200-15

170-025-668

Peak Torque 20° opening

15

153

(±10%)

(±10%)

4510932039734

1385

HG-PA200-20

170-025-669

Peak Torque 20° opening

20

204

(±10%)

(±10%)

4510932039741

1385

HG-PA200-25

170-025-670

Peak Torque 20° opening

25

255

(±10%)

(±10%)

4510932039758

1385

HG-PA201-15

170-029-741

Peak Torque 35°

15

153

(±10%)

(±10%)

4510932169042

1385

HG-PA201-20

170-029-742

Peak Torque 35°

20

204

(±10%)

(±10%)

4510932169059

1385

HG-PA201-25

170-029-743

Peak Torque 35°

25

255

(±10%)

(±10%)

4510932169066

1385

Slide to See More


Optional Parts [Stainless Steel Cover / HG-PA2C]

Image Item Name Item Code Purchase Quotation
HG-PA2C 170-055-407
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN Weight (g)

HG-PA2C

eShop

170-055-407

4510932226455

452

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Aluminium frame mounting dimensions
Content 2D 3D PDF
Aluminium frame mounting dimensions DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
HG-PA200-15
HG-PA200-20
HG-PA200-25
HG-PA201-15
HG-PA201-20
HG-PA201-25
Item Name 2D 3D Others RoHS Item Code
HG-PA200-15 DXF DWG SAT IGES X_T STEP 3DPDF

170-025-668

HG-PA200-20 DXF DWG SAT IGES X_T STEP 3DPDF

170-025-669

HG-PA200-25 DXF DWG SAT IGES X_T STEP 3DPDF

170-025-670

HG-PA201-15 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-741

HG-PA201-20 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-742

HG-PA201-25 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-743

Slide to See More

Optional Parts [Stainless Steel Cover / HG-PA2C]

Item Name
HG-PA2C
Item Name 2D 3D PDF Others RoHS Item Code
HG-PA2C DXF DWG SAT IGES X_T STEP PDF 3DPDF

170-055-407

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Manuals

Installation Manual_HG-PA200 (English) 0978_2_hg_pa200_e.pdf
Installation Manual_HG-PA201 (English) 1000_2_hg_pa201_e.pdf

Note

—Be sure to read the "cautions."
—Install a stopper (not included) on the cabinet to prevent exceeding the operating angle during opening or closing.
—For HG-PA200 and HG-PA201, centre-of-gravity positions of the applicable doors are different.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • LIFT-ASSIST HINGES The HG-PA Series

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More