- HG-RCT12-C
RATCHET HINGE WITH FRICTIONHG-RCT12-C
1 / 1 total results
Filter items
- High torque and wide opening angle (130°) type of HG-TU.
Installation on the back side of the door for clean appearance.
Can be used horizontally or vertically.Ratchet mechanism holds at angles in 5° increment from closed to opened position.
Lift up to the fully open position to release the ratchet mechanism.
The friction (resistance) function works even when released for safe operation. - Application
- —For angle adjustment of folding table, touch panel, keyboard, etc.
Videos
Spec Table
Body
CAD download
Catalogue
Note
— Use in pairs.
— Ensure the cabinet has enough rigidity. Otherwise, the ratchet mechanism may not function.
— When the mounting width of hinge is more than 400mm, the ratchet mechanisms may not work simultaneously on the left and right.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Retaining Torque kgf.cm
-
Holding Angles
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
RoHS 2
-
-
CAD
-
