SWIVEL TORQUE HINGEHG-S-12
2 / 2 total results
Filter items
- SWIVEL TORQUE HINGE
- Hole Dia.φ12
- HG-S-12
- HG-S Series

- Passed 20,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Rotation angle: 360 degrees
Centre hole for easy cable management (except for HG-S-MN). - Application
- —Operation panel of machine tools and LCD, etc.
Videos
Related Information
Spec Table
Body [[Selection Guide]]
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)

Note
—Be sure to read the "Cautions".
—Hinges can be used upside down. However, fix the screws from the mounting surface (refer to the "Installation" in relevant pages). Otherwise, the products will not function.
—* is horizontal use only.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Type
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Finish/Colour
-
Mid-section Hole Diameter
-
Outer Diameter
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
