- HG-SHL
HIGH DURABILITY SPRING HINGEHG-SHL
7 / 7 total results
- High durability
- Passed 1,000,000 open/close private cycle test
- Made entirely out of stainless steel, high corrosion resistance
Passed 1,000,000 open/close cycles in a private test
Designed to exert constant closing force on flap doors and doors
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-SHL32 | 170-024-384 | |||
HG-SHL50 | 170-024-385 | |||
HG-SHL60 | 170-024-386 | |||
HG-SHL90 | 170-045-741 | |||
HG-SHL120 | 170-045-742 | |||
HG-SHL150 | 170-045-743 | |||
HG-SHL200 | 170-045-744 |
CAD download
Body
Item Name |
---|
HG-SHL32 |
HG-SHL50 |
HG-SHL60 |
HG-SHL90 |
HG-SHL120 |
HG-SHL150 |
HG-SHL200 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-SHL32 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-024-384 |
|
HG-SHL50 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-024-385 |
|
HG-SHL60 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-024-386 |
|
HG-SHL90 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-045-741 |
|
HG-SHL120 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-045-742 |
|
HG-SHL150 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-045-743 |
|
HG-SHL200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-045-744 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Note
—Torque given in the table below is the value when the hinge opens 90°. (Refer to * in the drawing below)
—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.