TORQUE HINGEHG-T70S30
1 / 1 total results
Filter items
- Passed 20,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Dual axis: can both tilt and rotate.
Free stop: can hold position at any rotation angle or degree of tilt.
Can fully rotate 360°.
Successfully passed 20,000 cycles for both tilting and rotation in a private test.
Provides torque stability in both directions.
Degree of rotation can be constrained by using screws or pins. - Specification
- —Operating temperature: 0°C~40°C
- Application
- —LCD, monitoring camera, etc.
Videos
In Use
Images
Related Information
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—Tilt angle and swivel angle may decrease depending on the size, shape and installation method of the monitor used.
—Do not use in water splash environment.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Type
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Finish/Colour
-
Mid-section Hole Diameter
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
