HG-TASJ40

ADJUSTABLE ALL STAINLESS STEEL TORQUE HINGEHG-TASJ40

2 / 2 total results

Filter items

friction hinge, Positioning hinges, position controle

  • ADJUSTABLE ALL STAINLESS STEEL TORQUE HINGE
  • HG-TASJ40

  • Passed 40,000 open/close private cycle test
  • Free Stop

friction hinge, Positioning hinges, position controle

Torque adjustable from 0 to 4 N⋅m.
Stainless steel construction suitable for corrosive environments.
Specification
—Operating temperature: 0°C~40°C

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TASJ40R 170-037-306
HG-TASJ40L 170-037-307
Image Item Name Purchase Item Code Quotation RoHS Hanging Position Min Torque N.m Max Torque N.m Min Torque kgf.cm Max Torque kgf.cm Hinge Type Mounting Position Main Material Finish Adjustable Length L Width W EAN

HG-TASJ40R

170-037-306

Right-handed

0

4

0

40.8

Special Type

Horizontal

Stainless Steel (SUS304)

Barrel Polished

Included

18

80

4510932178693

HG-TASJ40L

170-037-307

Left-handed

0

4

0

40.8

Special Type

Horizontal

Stainless Steel (SUS304)

Barrel Polished

Included

18

80

4510932178709

Slide to See More


CAD download

Body

Item Name
HG-TASJ40R
HG-TASJ40L
Item Name 2D 3D Others RoHS Item Code
HG-TASJ40R DXF DWG SAT IGES X_T STEP 3DPDF

170-037-306

HG-TASJ40L DXF DWG SAT IGES X_T STEP 3DPDF

170-037-307

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".

—When installing, ensure that both hinge shafts are levelled and aligned.

—Use a spanner (nominal size 13) for torque adjustment.

—Do not forcibly remove the torque adjustment nut.

—The factory setting of torque is 4.0N⋅m. Adjust if necessary.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More