- HG-TBS
ALL STAINLESS STEEL TORQUE HINGEHG-TBS
6 / 6 total results
- Passed 40,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Stainless steel construction suitable for corrosive environments.
- Specification
- —Operating temperature: 0°C~40°C
- Application
- —LCD, monitoring camera, etc.
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-TBS15R | 170-037-300 | |||
HG-TBS15L | 170-037-301 | |||
HG-TBS25R | 170-037-302 | |||
HG-TBS25L | 170-037-303 | |||
HG-TBS40R | 170-037-304 | |||
HG-TBS40L | 170-037-305 |
CAD download
Body
Item Name |
---|
HG-TBS15R |
HG-TBS15L |
HG-TBS25R |
HG-TBS25L |
HG-TBS40R |
HG-TBS40L |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-TBS15R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-037-300 |
|
HG-TBS15L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-037-301 |
|
HG-TBS25R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-037-302 |
|
HG-TBS25L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-037-303 |
|
HG-TBS40R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-037-304 |
|
HG-TBS40L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-037-305 |
Catalogue
Note
—Be sure to read the "Cautions".
—For pair using: Please use the same torque in both hinges.
—When installing, ensure that both hinge shafts are levelled and aligned.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-