- HG-TBSJ40
ADJUSTABLE ALL STAINLESS STEEL TORQUE HINGEHG-TBSJ40
2 / 2 total results
Filter items
- Passed 40,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Torque adjustable from 0 to 4 N⋅m.
Stainless steel construction suitable for corrosive environments - Specification
- —Operating temperature: 0°C~40°C
Videos
Related Information
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—When installing, ensure that both hinge shafts are levelled and aligned.
—Use a spanner (nominal size 13) for torque adjustment.
—Do not forcibly remove the torque adjustment nut.
—The factory setting of torque is 4.0N⋅m. Adjust if necessary.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Type
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
