HG-TC45H

TORQUE HINGEHG-TC45H

2 / 2 total results

Filter items

friction hinge, Positioning hinges, position controle

  • TORQUE HINGE
  • HG-TC45H

  • Passed 50,000 open/close private cycle test
  • Free Stop

friction hinge, Positioning hinges, position controle

Has free-stop: holds position at any angle.
Hole in the shaft allows cables to be passed through for easy cable management.
Great solution for mounting LCD screens and monitoring devices.
Successfully passed 50,000 open/close private cycle tests.
Specification
—Operating temperature: 0°C~40°C
Application
—LCD, monitoring camera, etc.

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TC45HR 170-034-217
HG-TC45HL 170-034-218
Image Item Name Purchase Item Code Quotation RoHS Spec Hanging Position Torque N.m Torque kgf.cm Main Material Main Finish Mid-section Hole Diameter Hinge Type Mounting Position Length L Width W EAN Box Carton Weight (g)

HG-TC45HR

170-034-217

With Wire Hole

Right-handed

4.5(±20%)

45.9(±20%)

Stainless Steel (SUS430)

Barrel Polished

6.5

Special Type

Horizontal

16

66

4510932168069

20

160

60

HG-TC45HL

170-034-218

With Wire Hole

Left-handed

4.5(±20%)

45.9(±20%)

Stainless Steel (SUS430)

Barrel Polished

6.5

Special Type

Horizontal

16

66

4510932168076

20

160

60

Slide to See More


CAD download

Body

Item Name
HG-TC45HR
HG-TC45HL
Item Name 2D 3D Others RoHS Item Code
HG-TC45HR DXF DWG SAT IGES X_T STEP 3DPDF

170-034-217

HG-TC45HL DXF DWG SAT IGES X_T STEP 3DPDF

170-034-218

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".

—For pair using: Please use the same torque in both hinges.

—When installing, ensure that both hinge shafts are levelled and aligned.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Type
Length L (mm)
  • -
Width W
  • -
Main Material
Finish/Colour
Mid-section Hole Diameter
Torque kgf.cm
Torque kgf.cm/2pcs
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More