TORQUE HINGEHG-TS
3 / 3 total results
Filter items
- Greaseless
- Passed 20,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Hinge has free-stop between 0 - 180°: It holds its position at any desired angle
Grease free
Successfully passed 20,000 open/close cycles in a private test.
Simplified internal structure
Initial torque may vary -20 % - +40 %. - Specification
- —Operating temperature: -10˚C~50˚C
—Operating humidity: 90%RH or less - Application
- —Stereo equipment, FA equipment, and various automatic equipment
Portfolio
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-TS03 | 170-018-501 | |||
HG-TS07 | 170-018-502 | |||
HG-TS15 | 170-018-503 |
*Since torque will decrease due to long-term use, temperature, humidity and other factors, it is set to a higher level at delivery.
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—When installing, ensure that both hinge shafts are levelled and aligned.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Finish/Colour
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
Loading