HG-VH8

COMBINATION HINGEHG-VH8

7 / 7 total results

Filter items
  • COMBINATION HINGE
  • Torque Type
  • HG-VH8
Hinges for light weight lids, doors.
Various motions in the same appearance.
Various combinations including self-opening hinge + damper hinge

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
HG-VH8-N-BL 170-032-616
HG-VH8-N-WT 170-032-617
HG-VH8-T15-BL 170-032-624
HG-VH8-T15-WT 170-032-625
HG-VH8-T35-BL 170-032-626
HG-VH8-T35-WT 170-032-627
-
Image Item Name Item Code Quotation RoHS Marking Colour Opening Angle Main Material Body Length L Body Width W Leaf Thickness (t) Hinge Type Internal Function Mounting Position Length L Width W Torque N.m/pc Torque kgf.cm/pc Tolerance N.m/pc Tolerance kgf.cm/pc EAN Weight (g)

HG-VH8-N-BL

170-032-616

N

Black

270°

Polyacetal (POM)

50

36

6

Butt Hinge

-

-

-

-

-

-

-

-

4510932166584

11

HG-VH8-N-WT

170-032-617

N

White

270°

Polyacetal (POM)

50

36

6

Butt Hinge

-

-

-

-

-

-

-

-

4510932166591

11

HG-VH8-T15-BL

170-032-624

T1

Black

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.15

1.53

(±33%)

(±33%)

4510932166669

19

HG-VH8-T15-WT

170-032-625

T1

White

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.15

1.53

(±33%)

(±33%)

4510932166676

19

HG-VH8-T35-BL

170-032-626

T3

Black

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.35

3.57

(±29%)

(±29%)

4510932166683

19

HG-VH8-T35-WT

170-032-627

T3

White

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.35

3.57

(±29%)

(±29%)

4510932166690

19

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Slide to See More

CAD download

Body

Item Name
HG-VH8-N-BL
HG-VH8-N-WT
HG-VH8-T15-BL
HG-VH8-T15-WT
HG-VH8-T35-BL
HG-VH8-T35-WT
Item Name 2D 3D Others RoHS Item Code
HG-VH8-N-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-616

HG-VH8-N-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-617

HG-VH8-T15-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-624

HG-VH8-T15-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-625

HG-VH8-T35-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-626

HG-VH8-T35-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-627

DXF DWG SAT IGES X_T STEP 3DPDF

-

-

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0952_6_hg_vh8_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-VH8 - Combination hinge

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More