HR35

LEVER BOLTHR35

1 / 1 total results

Filter items
  • LEVER BOLT
  • HR35

Ideal for harsh and high corrosion environments.
Turn the latch knob to open/close.
Easy installation, flat and compact design for various application.
2 different counter plates included for different mountings.
Accessories
—Countersunk wood screw 3.5×20 (SUS)
Sold separately
—Spacer HR35SP-B

Drawings / Illustrations

  • Show all

  • Show all

  • Show all

    Spacer (Sold separately)

  • Show all

    [Spacer Application Example]

    Use when there is a level difference on the mounting surface of the main body and

    the counter plate (left figure) or increase of dimension D is required (right figure).

    (Overlap spacer as necessary).

  • Show all

  • Spacer (Sold separately)
  • [Spacer Application Example]

    Use when there is a level difference on the mounting surface of the main body and

    the counter plate (left figure) or increase of dimension D is required (right figure).

    (Overlap spacer as necessary).

Spec Table

Body [[Body]]

Image Item Name Item Code Purchase Quotation
HR35 140-180-135
Image Item Name Purchase Item Code Quotation RoHS Application Mounting Surface Body Material Body Finish EAN Box Carton Weight (g)

HR35

140-180-135

Swing Door

Wood

Stainless Steel (SUS304)

Satin

4510932018500

10

100

108

Slide to See More


Sold Separately [[Spacer] Sold Separately]

Image Item Name Item Code Purchase Quotation
HR35SP-B 140-180-002
Image Item Name Purchase Item Code Quotation RoHS Material Colour Indicator EAN Box Carton Weight (g)

HR35SP-B

140-180-002

Polyamide (PA)

Black

None

4510932018517

250

2500

5

Slide to See More


CAD download

Body [[Body]]

Item Name
HR35
Item Name 2D 3D Others RoHS Item Code
HR35 DXF DWG SAT IGES X_T STEP 3DPDF

140-180-135

Slide to See More

Sold Separately [[Spacer] Sold Separately]

Item Name
HR35SP-B
Item Name 2D 3D Others RoHS Item Code
HR35SP-B DXF DWG SAT IGES X_T STEP 3DPDF

140-180-002

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Finish
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More