JF1B

LARGE UTILITY HOOKJF1B

2 / 2 total results

Filter items
  • LARGE UTILITY HOOK
  • JF1B

Large sized hook made from anticorrosive stainless steel, applicable for use in marine industry to hold hoses or other large items.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
JF1B-80M 110-033-760
JF1B-90M 110-033-761
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf H1 H2 H3 D1 D2 P A Extra Functions Installation Type Type Applicable Installation EAN Box Carton Weight (g)

JF1B-80M

110-033-760

Stainless Steel (SUS303)

Mirror

100

10.2

118.5

42

34

76.5

48

20

62

None

Wall

Coat Hook

Wood

4510932167185

5

20

155

JF1B-90M

110-033-761

Stainless Steel (SUS303)

Mirror

100

10.2

138.5

46

40

87.5

56

26

71.5

None

Wall

Coat Hook

Wood

4510932167192

5

20

184

Slide to See More


CAD download

Body

Item Name
JF1B-80M
JF1B-90M
Item Name 2D 3D Others RoHS Item Code
JF1B-80M DXF DWG SAT IGES X_T STEP 3DPDF

110-033-760

JF1B-90M DXF DWG SAT IGES X_T STEP 3DPDF

110-033-761

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Material
Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More