JF50M, JF80M, JF120M

LARGE UTILITY HOOKJF50M, JF80M, JF120M

3 / 3 total results

Filter items
  • LARGE UTILITY HOOK
  • JF50M, JF80M, JF120M

Large size hooks that can be used to hold items that previously needed to be placed on the floor.
Mirror finish with attractive shine.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
JF120M 110-020-074
JF80M 110-035-516
eShop
JF50M 110-035-514
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish D W W1 H H1 H2 H3 P P1 t t1 d1 d2 Load Capacity N Load Capacity kgf Type Installation Type Extra Functions Applicable Installation EAN Box Carton Weight (g)

JF120M

110-020-074

Stainless Steel (SUS303)

Mirror

120

18

14

200

90

112

88

70

17

5.5

8

5.3

10.6

216

22

Standard

Wall

None

Wood

4510932004435

5

30

260

JF80M

eShop

110-035-516

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

6

36

-

JF50M

eShop

110-035-514

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

20

120

-

Slide to See More


CAD download

Body

Item Name
JF120M
JF80M
JF50M
Item Name 2D 3D Others RoHS Item Code
JF120M DXF DWG SAT IGES X_T STEP 3DPDF

110-020-074

JF80M DXF DWG SAT IGES X_T STEP 3DPDF

110-035-516

JF50M DXF DWG SAT IGES X_T STEP 3DPDF

110-035-514

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Material
Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More