KA-TLG

MONITOR ARMKA-TLG

2 / 2 total results

Filter items
  • MONITOR ARM
  • Tilt Angle Adjustment by Button
  • KA-TLG
  • Passed 3,000 private cycle test (height adjustment)
The tilt angle can be adjusted in 10° increments while the button is pressed.
The back lever allows for height adjustment in 25 mm increments.
It has a friction mechanism which prevents against accidental release.
The monitor-mounting holes are compliant with the VESA standard. (75 x 75 mm, 100 x 100mm)
Available monitor size: 12 - 22.9 inches (Weight: Max. 10 kg)

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
KA-TLG2-100 210-044-071
KA-TLG1-100 210-044-070
Image Item Name Purchase Item Code Quotation RoHS Vertical Load Capacity N.m Allowable Moment N.m Spec Vertical Load Capacity kgf.cm Allowable Moment kgf.cm Vertical Load Capacity N Vertical Load Capacity kgf EAN Box Weight (g)

KA-TLG2-100

210-044-071

100

15

Double Axis

10.2

153

100

10.2

4510932189057

1

705

KA-TLG1-100

210-044-070

100

15

Single Axis

10.2

153

100

10.2

4510932189040

1

545

Slide to See More


CAD download

Body

Item Name
KA-TLG2-100
KA-TLG1-100
Item Name 2D 3D Others RoHS Item Code
KA-TLG2-100 DXF DWG SAT IGES X_T STEP 3DPDF

210-044-071

KA-TLG1-100 DXF DWG SAT IGES X_T STEP 3DPDF

210-044-070

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Note

—Please support the monitor with a hand when adjusting the angle and height.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • MONITOR ARM KA-TLG

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More