KF28

FOLDING DOOR SYSTEM KF28

0 / 0 total results

Filter items
  • FOLDING DOOR SYSTEM
  • KF28

Can be used on overlay installations of lightweight folding doors.
Hardware is hidden when closed.
Easy installation: rail is surface installed.
Position can be adjusted horizontally and vertically post installation.

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
230-P4W-32T 160-070-041
230-26/19T 160-070-036
FD28-SG 250-120-029
eShop
Image Item Name Purchase Item Code Quotation Sales Info RoHS Spec Material Finish Min Door Thickness Max Door Thickness Overlay Amount Opening Angle Type Series Extra Function Mountable Material One-touch Installation Colour Mounting Hole Number Mounting Plate Pitch Mounting Plate Thickness Item Description Component Name Body Material Guide Material Body Finish Guide Finish EAN Carton Weight (g)

230-P4W-32T

160-070-041

-

-

Steel

Nickel

-

-

-

-

Mounting Plate

230 Series

-

-

-

-

3

32

0mm(Standard Thickness)

Mounting Plate

-

-

-

-

-

4510932020138

400

25.2

230-26/19T

160-070-036

Discontinued

Without Catch

Steel

Nickel

15

20

15 to 19mm

105°

One Touch Install Concealed Hinge

230 Series

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

4510932019842

200

67.6

FD28-SG

eShop

250-120-029

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Sliding Guide

Zinc Alloy (ZDC)

Polyacetal

Nickel

Natural

4510932117340

-

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
CH-75GB 250-120-031
eShop
CH-75NI 250-129-208
eShop
FD28-1220-GB 250-120-036
eShop
FD28-1220-SIL 250-120-037
eShop
FD28-1820-GB 250-120-034
eShop
FD28-1820-SIL 250-120-035
eShop
FD28-910-GB 250-120-038
eShop
FD28-910-SIL 250-120-039
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Type Extra Function Colour Component Name Body Material Body Finish Main Material Temporary Holding Angles Material (Resin) Finish (Resin) Body Length L Body WidthW Length EAN

CH-75GB

eShop

250-120-031

-

Bronze

Butt Hinge

Click Motion

Bronze

Center Hinge

Zinc Alloy (ZDC)

Bronze(GB)

Zinc Alloy (ZDC)

0°/90°/180°

Polyamide (PA)/Polyacetal

Brown

75

60

-

4510932117357

CH-75NI

eShop

250-129-208

-

Nickel

Butt Hinge

Click Motion

Nickel

Center Hinge

Zinc Alloy (ZDC)

Nickel(NI)

Zinc Alloy (ZDC)

0°/90°/180°

Polyamide(PA)/Polyacetal

Brown

75

60

-

4510932126137

FD28-1220-GB

eShop

250-120-036

Aluminium Alloy

Anodised/Bronze

-

-

Bronze

Rail

-

-

-

-

-

-

-

-

1220

4510932117395

FD28-1220-SIL

eShop

250-120-037

Aluminium Alloy

Anodised/Silver

-

-

Silver

Rail

-

-

-

-

-

-

-

-

1220

4510932117401

FD28-1820-GB

eShop

250-120-034

Aluminium Alloy

Anodised/Bronze

-

-

Bronze

Rail

-

-

-

-

-

-

-

-

1820

4510932117371

FD28-1820-SIL

eShop

250-120-035

Aluminium Alloy

Anodised/Silver

-

-

Silver

Rail

-

-

-

-

-

-

-

-

1820

4510932117388

FD28-910-GB

eShop

250-120-038

Aluminium Alloy

Anodised/Bronze

-

-

Bronze

Rail

-

-

-

-

-

-

-

-

910

4510932117418

FD28-910-SIL

eShop

250-120-039

Aluminium Alloy

Anodised/Silver

-

-

Silver

Rail

-

-

-

-

-

-

-

-

910

4510932117425

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D
Installation DXF DWG SAT IGES X_T STEP

Slide to See More

Sold Separately

Item Name
230-P4W-32T
230-26/19T
FD28-SG
Item Name 2D 3D RoHS Sales Info Item Code
230-P4W-32T DXF DWG SAT IGES X_T STEP

-

160-070-041

230-26/19T DXF DWG SAT IGES X_T STEP

Discontinued

160-070-036

FD28-SG DXF DWG SAT IGES X_T STEP

-

250-120-029

Slide to See More

Sold Separately

Item Name
CH-75GB
CH-75NI
FD28-1220-GB
FD28-1220-SIL
FD28-1820-GB
FD28-1820-SIL
FD28-910-GB
FD28-910-SIL
Item Name 2D 3D Others RoHS Item Code
CH-75GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

FD28-1220-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-036

FD28-1220-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-037

FD28-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-034

FD28-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-035

FD28-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-038

FD28-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-039

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0802_5_kf28_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More