KF28_1
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
230-P4W-32T 160-070-041
230-26/19T 160-070-036
FD-28-SG 250-120-029
eShop
Image Item Name Purchase Item Code Quotation Sales Info RoHS Spec Material Finish Min Door Thickness Max Door Thickness Overlay Amount Opening Angle Type Series Extra Function Mountable Material One-touch Installation Colour Mounting Hole Number Mounting Plate Pitch Mounting Plate Thickness Item Description Component Name Body Material Guide Material Body Finish Guide Finish EAN Carton Weight (g)

230-P4W-32T

160-070-041

-

-

Steel

Nickel

-

-

-

-

Mounting Plate

230 Series

-

-

-

-

3

32

0mm(Standard Thickness)

Mounting Plate

-

-

-

-

-

4510932020138

400

25.2

230-26/19T

160-070-036

Discontinued

Without Catch

Steel

Nickel

15

20

15 to 19mm

105°

One Touch Install Concealed Hinge

230 Series

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

4510932019842

200

67.6

FD-28-SG

eShop

250-120-029

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Sliding Guide

Zinc Alloy (ZDC)

Polyacetal

Nickel

Natural

4510932117340

-

-

Slide to See More


CAD download

Sold Separately

Item Name
230-P4W-32T
230-26/19T
FD-28-SG
Item Name 2D 3D RoHS Sales Info Item Code
230-P4W-32T DXF DWG SAT IGES X_T STEP

-

160-070-041

230-26/19T DXF DWG SAT IGES X_T STEP

Discontinued

160-070-036

FD-28-SG DXF DWG SAT IGES X_T STEP

-

250-120-029

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More