- Furniture and Architectural Hardware
- LID SUPPORTS
- LID STAYS_
- LB-215, LB-290
- LB-215, LB-290
LID STAYLB-215, LB-290
4 / 4 total results
Filter items
- Can be used singly or in pairs.
Holds the lid at open position.
Lift up the lid to release.
Non-handed.Can be used singly or in pairs.
Door flap locks in opened position. To release, push door flap into fully opened position.
When closed, the extendible section of the arm is stored inside the body, allowing the cabinet interior to be used effectively.
Non-handed.
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LB-215A | 180-100-110 | |||
LB-215B | 180-100-112 | |||
LB-290A | 180-100-120 | |||
LB-290B | 180-100-121 |
CAD download
Catalogue
Category
- Furniture and Architectural Hardware
- LID SUPPORTS
- LID STAYS_
- LB-215, LB-290
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Flap Opening Direction
-
-
Stay Type
-
-
Tension Force kgf/pc
-
Lock Release Method
-
-
Locking Method
-
-
Max Extendible Length
-
- -
-
Main Finish
-
Main Material
-
Load Capacity kgf/pc
-
RoHS 2
-
-
CAD
-
Loading