GUIDE RAILLGB30
7 / 7 total results
Filter items
- • Bearing roller used in guide block allows for smooth movement.
• The guide block features a noise-reducing bearing roller using a plastic outer ring.
• Clearance between the guide rail and guide block provides versatility. - Specification
- • Temperature: 0~40℃
- Application
- • Vending machine, amusement machine, medical equipment, semiconductor equipment, food processing
equipment, and washing machine. - Recommended Screw
- Hexagon socket button head screw M4
Binding head screw M4
Binding head tapping screw 4
In Use
Images
Spec Table
Body [GUIDE RAIL / LGB30]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LGB30-400 | 190-036-273 | |||
LGB30-800 | 190-036-274 | |||
LGB30-2000 | 190-036-275 | eShop |
Body [GUIDE BLOCK / LGB-30CM / Silent Type]
Body [LINEAR GUIDE / LGB-30CB / Silent Type / Bidirectional Preloaded]
Body [STOPPER / LGB30-ST]
Body [MOUNTING PLATE / LGB30-P65-100]
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Assembly (Rail / Guide block / stopper) |
Body [GUIDE RAIL / LGB30]
Item Name |
---|
LGB30-400 |
LGB30-800 |
LGB30-2000 |
Body [GUIDE BLOCK / LGB-30CM / Silent Type]
Item Name |
---|
LGB-30CM |
Body [LINEAR GUIDE / LGB-30CB / Silent Type / Bidirectional Preloaded]
Item Name |
---|
LGB-30CB |
Body [STOPPER / LGB30-ST]
Item Name |
---|
LGB30-ST |
Body [MOUNTING PLATE / LGB30-P65-100]
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/11/24)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/11/24)
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Guide Rail Type
-
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
-
Carriage Length L
-
-
Carriage Width W
-
-
Material
-
-
RoHS 2
-
-
CAD
-
Loading