LM-80G

SELF CLOSING SLIDE DOOR SYSTEMLM-80G

1 / 1 total results

Filter items
  • SELF CLOSING SLIDE DOOR SYSTEM
  • Soft-close/Heavy-duty
  • LM-80G

Self closing slide door system for glass. No electricity required..
Built-in damper makes closing soft and quiet, preventing slamming or injury.
Non-handed.
Door has smooth operation and feels light, making it easy for young children and the elderly to use the door.
Door catch holds door in fully open position.
No pre-drilled holes on glass needed for installation.
Damping speed adjustable for ideal soft-closing.

Videos

Portfolio

Spec Table

Parts Set

Image Item Name Item Code Quotation
010613-V01 250-010-613
Image Item Name Item Code Quotation RoHS Application (for search) Door Material Door Style Soft Close Self Close Roller Type Rail Installation Load Capacity kg (per door) Min Door Width Max Door Width Door Thickness Open and Close Smoothness Hanging Fitting EAN

010613-V01

250-010-613

Multipurpose Toilet
Public Facility
Hospital

Wood

Single Sliding

One Way (built-in)
Two Way (Option)

Yes

Upper Roller

Outset (Wall Mount)

30 to 80

700

1200

13
28 to 40

Standard

Surface Mount

-

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
162-811 280-189-066
Image Item Name Item Code Quotation RoHS Part Name Material Finish EAN

162-811

280-189-066

Door Stopper

Zinc Alloy (ZDC)/Rubber

Satin Chrome

4510932138390

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
57-3039-250 250-120-817
57-3061-071 250-120-799
Image Item Name Item Code Quotation RoHS Part Name Material Finish Colour EAN

57-3039-250

250-120-817

Bracket Cover (2500mm)

Aluminium Alloy

Anodized

-

4510932120753

57-3061-071

250-120-799

End Cap (set)

Polyacetal (POM)

-

Black/Light Grey

7640119341866

Slide to See More

Optional Parts

Image Item Name Item Code Quotation
20773 250-120-720
Image Item Name Item Code Quotation RoHS EAN

20773

250-120-720

7612983104618

Slide to See More

Selling Individually

Image Item Name Item Code Quotation
SC-C07 280-188-560
SC-C08 280-188-561
57-3030-071 250-120-617
800-0012-031 250-026-559
FNS8 250-018-670
HFB8-35 250-018-564
LM-80GB 250-014-969
Image Item Name Item Code Quotation RoHS Old Item Name Part Name Material Finish Colour EAN

SC-C07

280-188-560

-

Damping rack set

Aluminium Alloy

Plain

-

4510932138376

SC-C08

280-188-561

-

Damping device

Polyacetal (POM)

-

Black

4510932138383

57-3030-071

250-120-617

-

Bottom Guide

Zinc Alloy (ZDC)

Matt Chrome

-

7640119342702

800-0012-031

250-026-559

57-3032-071

Glass Bracket

Aluminium Alloy

Plain

-

7640143766307

FNS8

250-018-670

-

Nut

Steel

Chromate (trivalent)

-

4510932113175

HFB8-35

250-018-564

-

Hanger Bolt

Steel

Chromate (trivalent)

-

4510932113168

LM-80GB

250-014-969

-

Bracket

Aluminium Alloy

Plain

-

4510932110440

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D PDF
Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
010613-V01
Item Name 2D 3D RoHS Item Code
010613-V01 DXF DWG SAT IGES X_T STEP

250-010-613

Slide to See More

Sold Separately

Item Name
162-811
Item Name 2D 3D Others RoHS Item Code
162-811 DXF DWG SAT IGES X_T STEP 3DPDF

280-189-066

Slide to See More

Sold Separately

Item Name
57-3039-250
57-3061-071
Item Name 2D 3D RoHS Item Code
57-3039-250 DXF DWG SAT IGES X_T STEP

250-120-817

57-3061-071 DXF DWG SAT IGES X_T STEP

250-120-799

Slide to See More

Optional Parts

Item Name
20773
Item Name 2D 3D Others RoHS Item Code
20773 DXF DWG SAT IGES X_T STEP 3DPDF

250-120-720

Slide to See More

Selling Individually

Item Name
SC-C07
SC-C08
57-3030-071
800-0012-031
FNS8
HFB8-35
LM-80GB
Item Name 2D 3D Others RoHS Item Code
SC-C07 DXF DWG SAT IGES X_T STEP 3DPDF

280-188-560

SC-C08 DXF DWG SAT IGES X_T STEP 3DPDF

280-188-561

57-3030-071 DXF DWG SAT IGES X_T STEP 3DPDF

250-120-617

800-0012-031 DXF DWG SAT IGES X_T STEP 3DPDF

250-026-559

FNS8 DXF DWG SAT IGES X_T STEP 3DPDF

250-018-670

HFB8-35 DXF DWG SAT IGES X_T STEP 3DPDF

250-018-564

LM-80GB DXF DWG SAT IGES X_T STEP 3DPDF

250-014-969

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0773_6_lm80g_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • LM-80 - Self closing sliding door system

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More