CABLE GROMMETLN72
2 / 2 total results
Filter items
- Double sided cable grommet.
Applicable board thickness: 30 mm - 40 mm.
Also available for 18 mm - 30 mm thickness board by cutting the slit on body.
Lid is removable for wide opening.
Spec Table
Body
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Finish/Colour
-
-
Material
-
-
Installation Hole Dimension l
-
- -
-
Installation Hole Dimension d
-
- -
-
Outer Dimensions L
-
- -
-
Outer Dimension D
-
- -
-
Suitable Door Thickness
-
- -
-
Double Sided
-
-
Lid Slot Width A
-
- -
-
Max Door Thickness
-
- -
-
Min Door Thickness
-
- -
-
RoHS 2
-
-
CAD
-
