- LSUK, LSK
CABLE GROMMETLSUK, LSK
25 / 25 total results
- Two-sided cable grommet.
Applicable board thickness: 12 - 26 mm.
Cap can be removed to increase the opening width.
One-sided type with the same shape is also available.
The body angle can be fixed in place with nails to prevent rotation. When installing, please use nails to pierce into the 2 locations on the bottom of the body that are thinner.
Spec Table
Body [LS43K / Size: 43 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS43K-WT | 210-043-455 | |||
LS43K-BE | 210-043-456 | |||
LS43K-LBR | 210-043-457 | |||
LS43K-DBR | 210-043-458 | |||
LS43K-BL | 210-043-459 |
Body [LS50K / Size: 50 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS50K-WT | 210-043-460 | |||
LS50K-BE | 210-043-461 | |||
LS50K-LBR | 210-043-462 | |||
LS50K-DBR | 210-043-463 | |||
LS50K-BL | 210-043-464 |
Body [LSU60K / Size: 60 mm / Slim Type]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LSU60K-WT | 210-035-851 | |||
LSU60K-BE | 210-035-852 | |||
LSU60K-LBR | 210-035-853 | |||
LSU60K-DBR | 210-035-854 | |||
LSU60K-BL | 210-035-855 |
Body [LS60K / Size: 60 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS60K-WT | 210-035-856 | |||
LS60K-BE | 210-035-857 | |||
LS60K-LBR | 210-035-858 | |||
LS60K-DBR | 210-035-859 | |||
LS60K-BL | 210-035-860 |
Body [LS76K / Size: 76 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS76K-WT | 210-035-861 | |||
LS76K-BE | 210-035-862 | |||
LS76K-LBR | 210-035-863 | |||
LS76K-DBR | 210-035-864 | |||
LS76K-BL | 210-035-865 |
CAD download
Body [LS43K / Size: 43 mm]
Item Name |
---|
LS43K-WT |
LS43K-BE |
LS43K-LBR |
LS43K-DBR |
LS43K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS43K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-455 |
|
LS43K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-456 |
|
LS43K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-457 |
|
LS43K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-458 |
|
LS43K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-459 |
Body [LS50K / Size: 50 mm]
Item Name |
---|
LS50K-WT |
LS50K-BE |
LS50K-LBR |
LS50K-DBR |
LS50K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS50K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-460 |
|
LS50K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-461 |
|
LS50K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-462 |
|
LS50K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-463 |
|
LS50K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-464 |
Body [LSU60K / Size: 60 mm / Slim Type]
Item Name |
---|
LSU60K-WT |
LSU60K-BE |
LSU60K-LBR |
LSU60K-DBR |
LSU60K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LSU60K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-851 |
|
LSU60K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-852 |
|
LSU60K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-853 |
|
LSU60K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-854 |
|
LSU60K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-855 |
Body [LS60K / Size: 60 mm]
Item Name |
---|
LS60K-WT |
LS60K-BE |
LS60K-LBR |
LS60K-DBR |
LS60K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS60K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-856 |
|
LS60K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-857 |
|
LS60K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-858 |
|
LS60K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-859 |
|
LS60K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-860 |
Body [LS76K / Size: 76 mm]
Item Name |
---|
LS76K-WT |
LS76K-BE |
LS76K-LBR |
LS76K-DBR |
LS76K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS76K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-861 |
|
LS76K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-862 |
|
LS76K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-863 |
|
LS76K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-864 |
|
LS76K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-865 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Finish/Colour
-
-
Material
-
-
Installation Hole Dimension l
-
- -
-
Installation Hole Dimension d
-
- -
-
Outer Dimensions L
-
- -
-
Outer Dimension D
-
- -
-
Suitable Door Thickness
-
- -
-
Double Sided
-
-
Lid Slot Width A
-
- -
-
Max Door Thickness
-
- -
-
Min Door Thickness
-
- -
-
RoHS 2
-
-
CAD
-