- MC-159-8
MAGNETIC CATCHMC-159-8
1 / 1 total results
Filter items
- Strong Force
- Ultra Thin
- 3mm ultra thin magnet operates well even in tight spaces
Extremely strong magnetic force
Similar items with different magnetic forces: MC-158, MC-159, MC-159-SUS - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw 3.1
Drawings / Illustrations
Spec Table
Body
Sold Separately [[Counter Plate (Sold Separately)]]
CAD download
Body
Item Name |
---|
MC-159-8 |
Sold Separately [[Counter Plate (Sold Separately)]]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The counter plate should be in contact with the body. Direct contact with the magnet may break the magnet.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Material
-
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
