- MC-FS
MAGNETIC CATCHMC-FS
4 / 4 total results
Filter items
- Snap-in magnetic catch for sheet metal applications.
Thin body for tight spaces.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-FS-2W | 140-013-016 | |||
MC-FS-2SW | 140-013-017 | |||
MC-FS-4W | 140-013-015 | |||
MC-FS-4SW | 140-013-014 | eShop |
CAD download
Body
Item Name |
---|
MC-FS-2W |
MC-FS-2SW |
MC-FS-4W |
MC-FS-4SW |
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature for neodymium magnet: 80°C
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Material
-
-
Unique Feature
-
-
RoHS 2
-
-
CAD
-
Loading