SEALED MAGNETIC CATCHMC-JM45
2 / 2 total results
Filter items
- Resin sealing the magnet prevents rusting.
Thin magnetic catch ideal for tight space.
Strong magnetic force.
Ideal for kitchen equipment by using with the counter plate MC-JMP45 - Application
- —Washing machine, kitchen equipment, etc.
- Sold separately
- —Counter plate MC-JMP45, Counter plate AS-68, MC-JM49
- Recommended Screw
- —M4 screw, tapping screw nominal 4 (truss or binding head, SUS)
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate] Sold Seperately]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MC-JM49 | 140-050-149 |
![]() |
|
![]() |
AS-68 | 140-050-138 |
![]() |
|
![]() |
MC-JMP45BL | 140-029-241 |
![]() |
|
![]() |
MC-JMP45WT | 140-050-122 |
![]() |
CAD download
Body [[Body]]
Item Name |
---|
MC-JM45WT |
MC-JM45BL |
Sold Separately [[Counter Plate] Sold Seperately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The material, shape of this product are identical to sealed magnetic catch MC-JMP45. The back of MC-JMP45 is partially blue to differentiate from this product.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
