SEALED MAGNETIC CATCHMC-JM50
2 / 2 total results
Filter items
- Resin body prevents rusting.
Ideal for kitchen or bath equipment by using with the counter plate MC-JMP45 - Application
- —Washing machine, kitchen equipment, etc.
- Sold separately
- —Counter plate MC-JM49
- Recommended Screw
- —M4 screw, tapping screw nominal 4 (truss or binding head, SUS)
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate] Sold Seperately]
CAD download
Catalogue
Note
—Be sure to read the “Cautions”.
—Do not use in contact with steam, hot water and water. Do not leave strongly acidic or basic detergents to avoid deteriorating.
—Max. temperature: 80°C
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Compatible Environments
-
-
Material
-
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
