- MC-JMF54
MAGNETIC CATCHMC-JMF54
2 / 2 total results
Filter items
- Hermetically sealed magnet with high corrosion resistance.
Protects against the spread of miniature metal particles due to contact
Design also reduces noise from contact
Easy snap-in installation on pre-processed holes in sheet metal
Magnet can pivot, allowing for strong retaining force even if alignment is off.
Powerful neodymium magnet - Application
- —Steel cabinet, washing machine, kitchen equipment, bathroom, etc.
- Sold separately
- —Counter plate MC-JMP45
—Counter plate AS-68, MC-JM49
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate] Sold Seperately]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-JM49 | 140-050-149 | |||
AS-68 | 140-050-138 | |||
MC-JMP45BL | 140-029-241 | |||
MC-JMP45WT | 140-050-122 |
CAD download
Body [[Body]]
Item Name |
---|
MC-JMF54BL |
MC-JMF54WT |
Sold Separately [[Counter Plate] Sold Seperately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Compatible Environments
-
-
Material
-
-
Colour / Finish
-
-
Unique Feature
-
-
RoHS 2
-
-
CAD
-
Loading