SEALED MAGNETIC CATCHMC-MS50
2 / 2 total results
Filter items
- Magnetic catch is hermetically sealed in silicone rubber, reducing any noise from contact with magnet.
Compact profile with strong magnetic force due to neodymium magnet.
Designed to prevent silicone rubber covering from ripping when fixing into position with screws.
Is a larger size of MC-MS45 with higher magnetic force. - Sold separately
- —Counter plate MC-JMP45
—Counter plate AS-68, MC-JM49 - Recommended Screw
- —Truss screw M4
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate] Sold Seperately]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MC-JM49 | 140-050-149 |
![]() |
|
![]() |
AS-68 | 140-050-138 |
![]() |
|
![]() |
MC-JMP45BL | 140-029-241 |
![]() |
|
![]() |
MC-JMP45WT | 140-050-122 |
![]() |
CAD download
Body [[Body]]
Item Name |
---|
MC-MS50LGR |
MC-MS50DGR |
Sold Separately [[Counter Plate] Sold Seperately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Do not use in strong acid and strong alkaline environment.
—Do not use in contact with steam, hot water and water.
—Max. temperature: 80°C
—Do not scrape strongly, as damaged magnetic surface may tear. Please use flat counter plate without irregularities.
—Recommended tightening torque is 39N⋅cm (4kgf⋅cm).
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Compatible Environments
-
-
Material
-
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
