- MC0083-N
MAGNETIC CATCHMC0083-N
1 / 1 total results
Filter items
- Strong Force
- Strong magnetic force.
Similar item: MC0083HP
Suitable for kitchens and laboratory equipment - Application
- —Kitchen, experimental equipment, etc.
Drawings / Illustrations
-
Show all
*part is marked with item name
Spec Table
Body
Sold Separately [[Counter Plate (Sold Separately)]]
CAD download
Body
Item Name |
---|
MC0083-N |
Sold Separately [[Counter Plate (Sold Separately)]]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Material
-
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
