- MC0099
MAGNETIC CATCHMC0099
5 / 5 total results
Filter items
- Can be installed vertically or horizontally.
- Accessories
- —Counter plate SP0207.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC0099BP | 140-050-501 | |||
MC0099WP | 140-050-502 | |||
MC0099SBP | 140-050-503 | |||
MC0099SWP | 140-050-504 | |||
MC0099GP | 140-050-505 |
CAD download
Body
Item Name |
---|
MC0099BP |
MC0099WP |
MC0099SBP |
MC0099SWP |
MC0099GP |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MC0099BP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-050-501 |
|
MC0099WP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-050-502 |
|
MC0099SBP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-050-503 |
|
MC0099SWP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-050-504 |
|
MC0099GP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-050-505 |
Catalogue
Note
—Be sure to read the “Cautions”.
—Only grey body with magnetic force 51N (5.2kgf).
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
Loading