- MK8AD
OCTAGONAL LEVELING GLIDEMK8AD
2 / 2 total results
Filter items
- Swivels approximately 10° to compensate for uneven floors.
Height adjustable by a screw driver.
Octagonal base allows easy adjustment by hand or wrench (width across flat: 24 mm).
Double structure of cover/bolt and base allows easy height adjustment without lifting the leg.
Leveling glide with elastomer base to prevent from skidding.
Spec Table
Body
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf
-
- -
-
Load Capacity N
-
- -
-
Body Height H
-
- -
-
Screw Length S
-
- -
-
Base Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Base Ground Contact Material
-
-
RoHS 2
-
-
CAD
-
Loading