LEVELING GLIDEMKP
8 / 8 total results
- Swivels approximately 10° to compensate for uneven fl oors.
Double structure of cover/bolt and base allow easy height adjustment without lifting the leg.
Spec Table
Body
CAD download
Body
Item Name |
---|
MKP-32M10 |
MKP-32N3 |
MKP-40M10 |
MKP-40N3 |
MKP-50M10 |
MKP-50N3 |
MKP-60M12 |
MKP-70M14 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MKP-32M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-503 |
|
MKP-32N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-140-090 |
|
MKP-40M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-140-094 |
|
MKP-40N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-140-091 |
|
MKP-50M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-140-095 |
|
MKP-50N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-140-092 |
|
MKP-60M12 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-100 |
|
MKP-70M14 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-101 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf
-
- -
-
Load Capacity N
-
- -
-
Body Height H
-
- -
-
Screw Length S
-
- -
-
Base Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Base Ground Contact Material
-
-
RoHS 2
-
-
CAD
-