- MKRLS
STAINLESS STEEL LONG-STEM LEVELING GLIDEMKRLS
4 / 4 total results
Filter items
- 304 stainless steel construction is ideal for humid environments or applications where corrosion is an issue.
Swivels approximately 10° to compensate for uneven floors.
Double structure of cover/bolt and base allow easy height adjustment without lifting the leg.
Leveling glide with elastomer base to prevent from skidding.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MKRLS-32-10-80 | 200-130-348 | |||
MKRLS-40-12-80 | 200-141-339 | |||
MKRLS-50-12-80 | 200-141-340 | |||
MKRLS-50-16-78 | 200-141-341 |
CAD download
Body
Item Name |
---|
MKRLS-32-10-80 |
MKRLS-40-12-80 |
MKRLS-50-12-80 |
MKRLS-50-16-78 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf
-
- -
-
Load Capacity N
-
- -
-
Body Height H
-
- -
-
Screw Length S
-
- -
-
Base Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Base Ground Contact Material
-
-
RoHS 2
-
-
CAD
-
Loading