ML-ZN80

METAL MAGNETIC TOUCH LATCHML-ZN80

2 / 2 total results

Filter items

flush mounting, hidden door, invisible door, cabinet, closet, BIM data available (Revit format)

  • METAL MAGNETIC TOUCH LATCH
  • ML-ZN80

  • Passed 100,000 open/close private cycle test

flush mounting, hidden door, invisible door, cabinet, closet, BIM data available (Revit format)

The body is made of metal for high durability.
Designed for use on large doors due to its strong push force.
The plastic part is flame resistant and compliant with the UL94V-0 standard.
The magnet part has an allowance of 1.5° on each side to catch the strike plate correctly. This helps the magnet to adjust even if there is a slight misalignment.
The screws for the mounting plate are designed to be hidden from view.
For overlay doors, please make sure there is correct clearance between the door and side board as shown in the drawings below.
Application
Walk-in closets, concealed doors.
Accessories
Cross-recessed tapping screw M4 × 16
Cross-recessed tapping screw M3 × 16
BIM Object Link

Videos

Portfolio

Related information

Drawings / Illustrations

  • Show all

  • Show all

    [Installation]
    —Inset Doors

  • Show all

    —Overlay Doors

    Please make sure there is the “C clearance” on the side board.

    It makes the installation easier to align the edge of the body to the edge of the side board.

  • [Installation]
    —Inset Doors
  • —Overlay Doors

    Please make sure there is the “C clearance” on the side board.

    It makes the installation easier to align the edge of the body to the edge of the side board.

Spec Table

Body

Image Item Name Item Code Quotation
ML-ZN80BL 140-043-880
ML-ZN80WT 140-043-881
Image Item Name Item Code Quotation RoHS Colour Magnetic Force N Magnetic Force kgf H L W Stroke Body Material Type Installation Type Push Force N Push Force kgf Max Door Height (mm) Max Door Width (mm) Max Door Weight (kg) EAN Box Carton Weight (g)

ML-ZN80BL

140-043-880

Black

29.4

3

55

39

26

25

Zinc Alloy (ZDC)

Magnet Push

Surface Mount

49

5

2440

915

125

4510932178327

10

100

160

ML-ZN80WT

140-043-881

White

29.4

3

55

39

26

25

Zinc Alloy (ZDC)

Magnet Push

Surface Mount

49

5

-

-

-

4510932178334

10

100

160

Slide to See More

CAD download

Body

Item Name
ML-ZN80BL
ML-ZN80WT
Item Name 2D 3D Others RoHS Item Code
ML-ZN80BL DXF DWG SAT IGES X_T STEP Revit Other3 3DPDF

140-043-880

ML-ZN80WT DXF DWG SAT IGES X_T STEP Revit Other3 3DPDF

140-043-881

Slide to See More

BIM Object Link

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Note

The magnetic force may vary. Please comfirm with actual products before use.
Please install the body at the height where people are supposed to push.
Please use hinges which do not have catch functions.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • METAL MAGNETIC TOUCH LATCH ML-ZN80

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More