MLG20-P55-40

MOUNTING PLATEMLG20-P55-40

1 / 1 total results

Filter items
  • MOUNTING PLATE
  • MLG Series
  • MLG20-P55-40
●The mounting plate has ⌀4.5 holes and 4.5×5 oval holes.
●Screws for mounting the guide block are supplied (screw M2.6; max. length: sheet thickness + 4 mm).
Accessories
●#0-1 pan head screw M2.6 × 4
Recommended Screw
●Screw M4

Drawings / Illustrations

Spec Table

Body [MOUNTING PLATE]

Image Item Name Item Code Purchase Quotation
MLG20-P55-40 190-045-766
Image Item Name Purchase Item Code Quotation RoHS Material Suitable Guide Rail Height H Width W Main Material Guide Rail Type Vertical Static Load Rating N Horizontal Static Load Rating kgf Vertical Static Load Rating kgf Horizontal Static Load Rating N Carriage Length L Rail Length (L) EAN Box Weight (g)

MLG20-P55-40

190-045-766

Stainless Steel (SUS304)

MLG20

20.2

10.5

Stainless Steel

Roller Type

40

4.0

40

4.0

43

200 to 400

4510932189149

200

26

Slide to See More


CAD download

Body [MOUNTING PLATE]

Item Name
MLG20-P55-40
Item Name 2D 3D Others RoHS Item Code
MLG20-P55-40 DXF DWG SAT IGES X_T STEP 3DPDF

190-045-766

Slide to See More

Catalogue

Note

●This product cannot be mounted to a short guide block.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N (Per Pair)
Load Capacity kgf (Per Pair)
Rail Length L (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More