- MRS15
MINI GUIDE RAILMRS15
7 / 7 total results
Filter items
- Does not need grease.
Very compact.
Easy to use solution for projects with lower precision requirements.
Made from anodized aluminium for high corrosion resistance.
Uses flame retardant material rated UL94HB.
Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.
For all other countries, please request a price quote by clicking the icon.
Spec Table
Body [Guide Rail MRS15]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MRS15-100 | 190-027-331 |
![]() |
|
![]() |
MRS15-200 | 190-027-332 |
![]() |
|
![]() |
MRS15-400 | 190-027-333 |
![]() |
|
![]() |
MRS15-800 | 190-027-334 |
![]() |
Body [Guide Block MR-15CS]
Body [Clamp MR-15CLP]
Body
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Assembly (Rail / Guide block) |
Body [Guide Rail MRS15]
Item Name |
---|
MRS15-100 |
MRS15-200 |
MRS15-400 |
MRS15-800 |
Body [Guide Block MR-15CS]
Item Name |
---|
MR-15CS |
Body [Clamp MR-15CLP]
Item Name |
---|
MR-15CLP |
Body
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
-
Guide Rail Type
-
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
-
Carriage Length L
-
-
Carriage Width W
-
-
Material
-
-
RoHS 2
-
-
CAD
-
