MRS20_2

1 / 1 total results

Filter items
The special polyethylene resin has a high chemical resistance, providing for reliable usage with a wide range of chemicals.
Uses flame retardant material rated UL94HB.
The MR-20CNB is designed only for use with the MRS20 Mini Guide Rail.

Spec Table

Body [MINI GUIDE BLOCK MR-20CNB (PRELOAD TYPE) ]

Image Item Name Item Code Purchase Quotation
MR-20CNB 190-037-638
Image Item Name Purchase Item Code Quotation RoHS Suitable Guide Rail Height H Width W Main Material Guide Rail Type Vertical Static Load Rating N Vertical Static Load Rating kgf Horizontal Static Load Rating N Horizontal Static Load Rating kgf Extra Features Related Products EAN Box Carton Weight (g)

MR-20CNB

190-037-638

MRS20

17.6

50

Special Polyethylene

Ball-free Type

175

17.8

300

30.6

Preload Adjustment

Guide Rail

4510932177108

50

1000

5

Slide to See More


CAD download

Body [MINI GUIDE BLOCK MR-20CNB (PRELOAD TYPE) ]

Item Name
MR-20CNB
Item Name 2D 3D Others RoHS Item Code
MR-20CNB DXF DWG SAT IGES X_T STEP 3DPDF

190-037-638

Slide to See More

Catalogue

Note

This block is not designed to secure moving objects.
Never use the Mini Guide Rail in a vertical or slanted position, as this is dangerous and may cause moving objects to slide or fall.
Operating force to the guide block changes depending on the temperature.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity N (Per Pair)
Load Capacity kgf (Per Pair)
Rail Length L (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More